(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One tank sink with hose (SUS430)

One tank sink with hose (SUS430)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HP1-750

  • Product Type
    Sink
  • Frontage x Width x Height(mm)
    750×600×800
  • Caster
    Yes
  • Sink number
    1 Tank
  • Inner Tank Dimension: Frontage(mm)
    670
  • Inner Tank Dimension: Length(mm)
    490
  • Inner Tank Dimension: Height(mm)
    230
  • Back Guard Dimension: Length(mm)
    40
  • Back Guard Dimension: Height(mm)
    90
  • JAN Code
    4560155870232
  • Trusco Cords
    455-1907
  • Weights(kg)
    17
  • Characteristics
    Our original adjustable bolts made from reinforced nylon resin are resistant to rust and corrosion, do not suffer from stripped screw threads, and promise to provide semi-permanent height adjustment, safety and hygiene.
  • Materials
    Stainless Steel (SUS430)
  • Specifications
    With trash basket
  • Drain Trap
    Small Type (114 mm)
  • Overflow
    Available
  • Accessories
    Flexible Drainage Hose 700 mm
  • Quantity
    1 unit
Part Number
HP1-750 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage x Width x Height
(mm)
Caster Inner Tank Dimension: Frontage
(mm)
Inner Tank Dimension: Length
(mm)
Inner Tank Dimension: Height
(mm)
Back Guard Dimension: Length
(mm)
JAN Code Trusco Cords Weights
(kg)
Quantity

฿ 25,414.23

฿ 23,360.76

LABORATORY TABLE 1 Piece(s) 40 Day(s) 750×600×800 Yes 670 490 230 40 4560155870232 455-1907 17 1 unit

Basic Specifications

  • Product Type
    Sink
  • Sink number
    1 Tank
  • Back Guard Dimension: Height(mm)
    90
  • Characteristics
    Our original adjustable bolts made from reinforced nylon resin are resistant to rust and corrosion, do not suffer from stripped screw threads, and promise to provide semi-permanent height adjustment, safety and hygiene.
  • Materials
    Stainless Steel (SUS430)
  • Specifications
    With trash basket
  • Drain Trap
    Small Type (114 mm)
  • Overflow
    Available
  • Accessories
    Flexible Drainage Hose 700 mm
  • Quantity
    1 unit

Product Description

Laboratory table that semi-permanently provides height adjustment function and safety and health
[Features]
·Unique reinforced nylon resin adjustment ball is resistant to rust and corrosion, and does not crush the threads.
·Material/Finish: Stainless steel (SUS430)
[Applications]
·Useful for experiments

Specifications of HP1-750

  • Product Type
    Sink
  • Frontage x Width x Height(mm)
    750×600×800
  • Caster
    Yes
  • Sink number
    1 Tank
  • Inner Tank Dimension: Frontage(mm)
    670
  • Inner Tank Dimension: Length(mm)
    490
  • Inner Tank Dimension: Height(mm)
    230
  • Back Guard Dimension: Length(mm)
    40
  • Back Guard Dimension: Height(mm)
    90
  • JAN Code
    4560155870232
  • Trusco Cords
    455-1907
  • Weights(kg)
    17
  • Characteristics
    Our original adjustable bolts made from reinforced nylon resin are resistant to rust and corrosion, do not suffer from stripped screw threads, and promise to provide semi-permanent height adjustment, safety and hygiene.
  • Materials
    Stainless Steel (SUS430)
  • Specifications
    With trash basket
  • Drain Trap
    Small Type (114 mm)
  • Overflow
    Available
  • Accessories
    Flexible Drainage Hose 700 mm
  • Quantity
    1 unit
Part Number
HP1-750 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage x Width x Height
(mm)
Caster Inner Tank Dimension: Frontage
(mm)
Inner Tank Dimension: Length
(mm)
Inner Tank Dimension: Height
(mm)
Back Guard Dimension: Length
(mm)
JAN Code Trusco Cords Weights
(kg)
Quantity

฿ 25,414.23

฿ 23,360.76

LABORATORY TABLE 1 Piece(s) 40 Day(s) 750×600×800 Yes 670 490 230 40 4560155870232 455-1907 17 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1