(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1 tank sink (SUS430) No overflow

1 tank sink (SUS430) No overflow

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of EKP1-600

  • Product Type
    Sink
  • Frontage x Width x Height(mm)
    600×460×750
  • Caster
    None
  • Sink number
    1 Tank
  • Inner Tank Dimension: Frontage(mm)
    530
  • Inner Tank Dimension: Length(mm)
    375
  • Inner Tank Dimension: Height(mm)
    130
  • Back Guard Dimension: Length(mm)
    25
  • Back Guard Dimension: Height(mm)
    90
  • Trusco Cords
    455-1826
  • Weights(kg)
    8
  • Characteristics
    A portable, compact, simple type sink. Easy to use and simple assembly without using screws or tools.
  • Materials
    Stainless Steel (SUS430)
  • Specifications
    With trash basket
  • Drain Trap
    Small Type (114 mm)
  • Overflow
    NA
  • Accessories
    Flexible Drainage Hose 700 mm
  • Quantity
    1 unit
Part Number
EKP1-600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 9,948.89

LABORATORY TABLE 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Sink
  • Frontage x Width x Height(mm)
    600×460×750
  • Caster
    None
  • Sink number
    1 Tank
  • Inner Tank Dimension: Frontage(mm)
    530
  • Inner Tank Dimension: Length(mm)
    375
  • Inner Tank Dimension: Height(mm)
    130
  • Back Guard Dimension: Length(mm)
    25
  • Back Guard Dimension: Height(mm)
    90
  • Trusco Cords
    455-1826
  • Weights(kg)
    8
  • Characteristics
    A portable, compact, simple type sink. Easy to use and simple assembly without using screws or tools.
  • Materials
    Stainless Steel (SUS430)
  • Specifications
    With trash basket
  • Drain Trap
    Small Type (114 mm)
  • Overflow
    NA
  • Accessories
    Flexible Drainage Hose 700 mm
  • Quantity
    1 unit

Product Description

A portable, compact and simple type sink. Can be easily used after an easy assembly of just fitting the pieces together that does not require any screws or tools.

Specifications of EKP1-600

  • Product Type
    Sink
  • Frontage x Width x Height(mm)
    600×460×750
  • Caster
    None
  • Sink number
    1 Tank
  • Inner Tank Dimension: Frontage(mm)
    530
  • Inner Tank Dimension: Length(mm)
    375
  • Inner Tank Dimension: Height(mm)
    130
  • Back Guard Dimension: Length(mm)
    25
  • Back Guard Dimension: Height(mm)
    90
  • Trusco Cords
    455-1826
  • Weights(kg)
    8
  • Characteristics
    A portable, compact, simple type sink. Easy to use and simple assembly without using screws or tools.
  • Materials
    Stainless Steel (SUS430)
  • Specifications
    With trash basket
  • Drain Trap
    Small Type (114 mm)
  • Overflow
    NA
  • Accessories
    Flexible Drainage Hose 700 mm
  • Quantity
    1 unit
Part Number
EKP1-600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 9,948.89

LABORATORY TABLE 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a portable, compact, simple type sink stand.

Specification

●Chamber Internal Dimension W x D x H(mm):530 x 375 x 130
●Back Guard Dimension D x H(mm):25 x 90
●Over Flow: None
●Drainage Trap: Compact Size Type(Φ114mm)
●With garbage basket

Materials

●Stainless Steel(SUS430)

Accessories

●Bellows Hose 700mm