(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Fluororesin Tube Internal Diameter x External Diameter (mm) 2X4 – 10X12

Fluororesin Tube Internal Diameter x External Diameter (mm) 2X4 – 10X12

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 2,044.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPFA4-10
TPFA4-20
TPFA6-10
TPFA6-20
TPFA8-10
TPFA8-20
TPFA10-10
TPFA10-20
TPFA12-10
TPFA12-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship I.D. XO.D.
(mm)
Overall Length
(m)
Operating Pressure
(mpa)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,044.00

PUMPING EQUIPMENT 1 Piece(s) 1 Day(s) 2X4 10 3.00 256-2928 200 1 Roll

฿ 4,103.00

PUMPING EQUIPMENT 1 Piece(s) 1 Day(s) 2X4 20 3.00 256-2936 400 1 Roll

฿ 2,977.00

PUMPING EQUIPMENT 1 Piece(s) Same day 4X6 10 1.75 256-2952 300 1 Roll

฿ 5,947.00

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) 4X6 20 1.75 256-2961 700 1 Roll

฿ 4,260.00

PUMPING EQUIPMENT 1 Piece(s) 1 Day(s) 6X8 10 1 256-2987 500 1 Roll

฿ 8,518.00

PUMPING EQUIPMENT 1 Piece(s) 1 Day(s) 6X8 20 1 256-2995 900 1 Roll

฿ 5,463.00

PUMPING EQUIPMENT 1 Piece(s) 1 Day(s) 8X10 10 0.75 256-3011 600 1 Roll

฿ 10,841.00

PUMPING EQUIPMENT 1 Piece(s) 1 Day(s) 8X10 20 0.75 256-3029 1200 1 Roll

฿ 6,500.00

PUMPING EQUIPMENT 1 Piece(s) 1 Day(s) 10X12 10 0.75 256-3045 1000 1 Roll

฿ 12,989.00

PUMPING EQUIPMENT 1 Piece(s) 1 Day(s) 10X12 20 0.75 256-3053 2000 1 Roll

Basic Specifications

  • Product Type
    Liquid feeding tube
  • Features
    Uses fluororesin (PFA) that features outstanding heat resistance and chemical resistance. The inner surface is smooth and non-adhesive, so it resists staining, and is outstanding from a sanitation perspective as well. A coupling tube for use in corrosion-resistant environments.
  • Application
    Food, chemical, medical, semiconductor manufacturing.
  • Operating Temperature Range
    5~260℃
  • Applicable Fluid
    Acid, alkali, organic solvent
  • Main Body Material
    Fluorine Resin PFA (Tetrafluoroethylene/Perfluoroalkylvinylether Copolymer)
  • Amount Of Content
    1 Roll

Product Description

Uses fluororesin (PFA) which boasts outstanding heat resistance and chemical resistance. The inner surface is smooth and non-adhesive, so it resists staining, and is excellent in terms of hygiene. A coupling tube for use in corrosion-resistant environments.

Part Number
TPFA4-10
TPFA4-20
TPFA6-10
TPFA6-20
TPFA8-10
TPFA8-20
TPFA10-10
TPFA10-20
TPFA12-10
TPFA12-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship I.D. XO.D.
(mm)
Overall Length
(m)
Operating Pressure
(mpa)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,044.00

PUMPING EQUIPMENT 1 Piece(s) 1 Day(s) 2X4 10 3.00 256-2928 200 1 Roll

฿ 4,103.00

PUMPING EQUIPMENT 1 Piece(s) 1 Day(s) 2X4 20 3.00 256-2936 400 1 Roll

฿ 2,977.00

PUMPING EQUIPMENT 1 Piece(s) Same day 4X6 10 1.75 256-2952 300 1 Roll

฿ 5,947.00

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) 4X6 20 1.75 256-2961 700 1 Roll

฿ 4,260.00

PUMPING EQUIPMENT 1 Piece(s) 1 Day(s) 6X8 10 1 256-2987 500 1 Roll

฿ 8,518.00

PUMPING EQUIPMENT 1 Piece(s) 1 Day(s) 6X8 20 1 256-2995 900 1 Roll

฿ 5,463.00

PUMPING EQUIPMENT 1 Piece(s) 1 Day(s) 8X10 10 0.75 256-3011 600 1 Roll

฿ 10,841.00

PUMPING EQUIPMENT 1 Piece(s) 1 Day(s) 8X10 20 0.75 256-3029 1200 1 Roll

฿ 6,500.00

PUMPING EQUIPMENT 1 Piece(s) 1 Day(s) 10X12 10 0.75 256-3045 1000 1 Roll

฿ 12,989.00

PUMPING EQUIPMENT 1 Piece(s) 1 Day(s) 10X12 20 0.75 256-3053 2000 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Fluorine resin(PFA) excellent in heat resistance and chemicals resistance is used.

Usage

●Food, chemical, medical treatment, semiconductor manufacturing, etc.

Specification

●Working Fluid: Air, Water(with conditions), Other Chemicals(with conditions)
●Working Temperature Range: Compressed Air/Gas Body at -5 to 60°C, Water/Liquid at 5 to 40°C

Materials

●Fluorine Resin PFA(tetrafluoroethylene/perfluoroalkyl vinyl ether copolymer)