(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PEEK Tube, 6 Colors

PEEK Tube, 6 Colors

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NPK-024

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    0.50×(1/16)
  • Overall Length(m)
    10
  • Operating Pressure(mpa)
    34
  • Operating Temperature Range
    -50~260℃
  • Color
    Orange
  • Trusco Code
    353-4057
  • Features
    Has high accuracy of dimension as well as superior pressure resistance and chemical resistance.
  • Application
    For Gas/Liquid Chromatograph
  • Applicable Fluid
    Various Aqueous Solutions, Alcohol
  • Main Body Material
    PEEK
  • Mass(g)
    100
  • Amount Of Content
    1 Roll
Part Number
NPK-024
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship I.D. XO.D.
(mm)
Operating Pressure
(mpa)
Color Trusco Code Amount Of Content

฿ 4,902.52

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 0.50×(1/16) 34 Orange 353-4057 1 Roll

Basic Specifications

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Operating Temperature Range
    -50~260℃
  • Features
    Has high accuracy of dimension as well as superior pressure resistance and chemical resistance.
  • Application
    For Gas/Liquid Chromatograph
  • Applicable Fluid
    Various Aqueous Solutions, Alcohol
  • Main Body Material
    PEEK
  • Mass(g)
    100
  • Amount Of Content
    1 Roll

Product Description

Has high dimensional accuracy as well as superior pressure resistance and chemical resistance.

Specifications of NPK-024

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    0.50×(1/16)
  • Overall Length(m)
    10
  • Operating Pressure(mpa)
    34
  • Operating Temperature Range
    -50~260℃
  • Color
    Orange
  • Trusco Code
    353-4057
  • Features
    Has high accuracy of dimension as well as superior pressure resistance and chemical resistance.
  • Application
    For Gas/Liquid Chromatograph
  • Applicable Fluid
    Various Aqueous Solutions, Alcohol
  • Main Body Material
    PEEK
  • Mass(g)
    100
  • Amount Of Content
    1 Roll
Part Number
NPK-024
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship I.D. XO.D.
(mm)
Operating Pressure
(mpa)
Color Trusco Code Amount Of Content

฿ 4,902.52

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 0.50×(1/16) 34 Orange 353-4057 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1