PTFE Tube joint

Brand :
NICHIAS

Caution

    Product Description

    Tube Joint
    [Features]
    Prescribed performance can be demonstrated simply by inserting a tube as far as a stopper in a nut on which a fitting main body has been set and then tightening the union nut.
    Chemical resistance is excellent.
    [Specifications]
    Applicable Fluid: Almost all kinds of acids, alkalies, solvents
    Continuous Operational Temperature: -15~150℃
    Product Model: Tube Coupling
    Continuous Usage Pressure: MAX (for 1 mm Thick Tube) 1 MPa (10 kgf/cm2) at 25°C
    [Material]
    Main Unit Material: Fluorine Resin (PTFE), Nut: Fluorine Resin (PFA, PTFE)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat