(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

fluoropolymer Elbow

fluoropolymer Elbow

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,350.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NR1063-01
NR1063-02
NR1063-03
NR1063-04
NR1063-05
NR1063-06
NR1063-07
NR1063-08
NR1063-09
NR1063-10
NR1063-11
NR1063-12
NR1063-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Tube Outer Diameter
(mm)
Screw Size Trusco Cords Weights
(g)
Internal Capacity

฿ 1,350.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 6 R 1/8 391-6430 10 1 pc.

฿ 1,396.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 6 R 1/4 391-6448 10 1 pc.

฿ 1,674.00

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) 6 R 3/8 391-6456 30 1 pc.

฿ 1,489.00

PUMPING EQUIPMENT 1 Piece(s) 14 Day(s) 8 R 1/8 391-6464 10 1 pc.

฿ 1,535.00

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) 8 R 1/4 391-6472 10 1 pc.

฿ 2,093.00

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) 8 R 3/8 391-6481 30 1 pc.

฿ 1,860.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 10 R 1/4 391-6499 20 1 pc.

฿ 1,953.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 10 R 3/8 391-6502 20 1 pc.

฿ 2,093.00

PUMPING EQUIPMENT 1 Piece(s) 14 Day(s) 10 R 1/2 391-6511 30 1 pc.

฿ 2,466.00

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) 12 R 1/4 391-6529 30 1 pc.

฿ 2,372.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 12 R 3/8 391-6537 30 1 pc.

฿ 2,372.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 12 R 1/2 391-6545 30 1 pc.

฿ 3,721.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 19 R 3/4 391-6553 60 1 pc.

Basic Specifications

  • Product Model
    Tube Coupling
  • Characteristics
    Excellent in heat resistance, non-adhesiveness, high electric insulation, and smoothness. Can be used in connecting fluororesin tubes. The F Lock Seal can be used by inserting and mounting a groove on the outer side of the tube with a grooving cutter sold separately. Can be fixed firmly even without a groove cutter but because of this the pressure resistance drops.
  • Applicable Fluid
    Acids, Alkali, Etc.
  • Main Unit Material
    PFA/PTFE
  • Internal Capacity
    1 pc.

Product Description

Excellent heat resistance, non-stickiness, high electrical insulation and lubricity. Used for the connection of fluororesin tubes. The F lock seal can be attached and used by cutting grooves on the outside of the tube with the grooving cutter sold separately. Can be firmly fixed even without a grooving cutter but pressure resistance will decrease.

Part Number
NR1063-01
NR1063-02
NR1063-03
NR1063-04
NR1063-05
NR1063-06
NR1063-07
NR1063-08
NR1063-09
NR1063-10
NR1063-11
NR1063-12
NR1063-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Tube Outer Diameter
(mm)
Screw Size Trusco Cords Weights
(g)
Internal Capacity

฿ 1,350.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 6 R 1/8 391-6430 10 1 pc.

฿ 1,396.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 6 R 1/4 391-6448 10 1 pc.

฿ 1,674.00

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) 6 R 3/8 391-6456 30 1 pc.

฿ 1,489.00

PUMPING EQUIPMENT 1 Piece(s) 14 Day(s) 8 R 1/8 391-6464 10 1 pc.

฿ 1,535.00

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) 8 R 1/4 391-6472 10 1 pc.

฿ 2,093.00

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) 8 R 3/8 391-6481 30 1 pc.

฿ 1,860.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 10 R 1/4 391-6499 20 1 pc.

฿ 1,953.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 10 R 3/8 391-6502 20 1 pc.

฿ 2,093.00

PUMPING EQUIPMENT 1 Piece(s) 14 Day(s) 10 R 1/2 391-6511 30 1 pc.

฿ 2,466.00

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) 12 R 1/4 391-6529 30 1 pc.

฿ 2,372.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 12 R 3/8 391-6537 30 1 pc.

฿ 2,372.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 12 R 1/2 391-6545 30 1 pc.

฿ 3,721.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 19 R 3/4 391-6553 60 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1