(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluororesin Tube Internal Diameter x External Diameter (mm) 0.46x0.92 – 8.0x10.0

Fluororesin Tube Internal Diameter x External Diameter (mm) 0.46x0.92 – 8.0x10.0

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 347.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
AWG-16
AWG-17
AWG-18
AWG-19
AWG-20
AWG-22
AWG-24
AWG-26
TUF-0.5DX1D
TUF-1.5DX2.5D
TUF-2DX3D
TUF-3DX4D
TUF-4DX5D
TUF-4DX6D
TUF-6DX8D
TUF-8DX10D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS I.D. XO.D.
(mm)
Operating Pressure
(mpa)
Specifications Trusco Code Mass
(g)
Internal Capacity

฿ 945.40

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 1.35×1.95 1.45 AWG size 430-5418 34 1 Roll

฿ 875.56

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 1.19×1.79 1.65 AWG size 430-5426 31 1 Roll

฿ 806.45

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 1.07×1.67 1.83 AWG size 430-5434 28 1 Roll

฿ 735.48

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) - 0.96×1.56 2.04 AWG size 430-5442 26 1 Roll

฿ 664.52

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 0.86×1.46 2.28 AWG size 430-5451 24 1 Roll

฿ 580.47

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 0.68×1.18 2.40 AWG size 430-5469 16 1 Roll

฿ 499.05

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 0.56×1.06 2.92 AWG size 430-5477 14 1 Roll

฿ 436.19

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 0.46×0.92 3.27 AWG size 430-5485 11 1 Roll

฿ 347.05

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 0.5×1.0 3.27 Millimeter Size 430-5493 13 1 Roll

฿ 964.21

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 1.5×2.5 2.18 Millimeter Size 430-5507 69 1 Roll

฿ 1,113.79

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 2.0×3.0 1.63 Millimeter Size 430-5515 86 1 Roll

฿ 1,462.08

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 3.0×4.0 1.09 Millimeter Size 430-5523 121 1 Roll

฿ 1,570.91

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 4.0×5.0 0.82 Millimeter Size 430-5531 156 1 Roll

฿ 3,920.00

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 4.0×6.0 1.63 Millimeter Size 430-5540 346 1 Roll

฿ 5,858.33

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) 10 6.0×8.0 1.09 Millimeter Size 430-5558 484 1 Roll

฿ 6,165.70

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 8.0×10.0 0.82 Millimeter Size 430-5566 622 1 Roll

Basic Specifications

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Features
    Features outstanding heat resistance, lack of adhesion, electrical insulation, chemical resistance, and slipperiness.
  • Application
    For the transportation of chemicals such as acid or alkali. Car parts. Semiconductor production equipment.
  • Operating Temperature Range
    -50~260℃
  • Applicable Fluid
    Almost all kinds of acid and alkali
  • Main Body Material
    Fluorine Resin (PTFE)
  • Internal Capacity
    1 Roll

Product Description

Features outstanding heat resistance, lack of adhesion, high electrical insulation, chemical resistance, and slipperiness.

Part Number
AWG-16
AWG-17
AWG-18
AWG-19
AWG-20
AWG-22
AWG-24
AWG-26
TUF-0.5DX1D
TUF-1.5DX2.5D
TUF-2DX3D
TUF-3DX4D
TUF-4DX5D
TUF-4DX6D
TUF-6DX8D
TUF-8DX10D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS I.D. XO.D.
(mm)
Operating Pressure
(mpa)
Specifications Trusco Code Mass
(g)
Internal Capacity

฿ 945.40

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 1.35×1.95 1.45 AWG size 430-5418 34 1 Roll

฿ 875.56

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 1.19×1.79 1.65 AWG size 430-5426 31 1 Roll

฿ 806.45

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 1.07×1.67 1.83 AWG size 430-5434 28 1 Roll

฿ 735.48

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) - 0.96×1.56 2.04 AWG size 430-5442 26 1 Roll

฿ 664.52

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 0.86×1.46 2.28 AWG size 430-5451 24 1 Roll

฿ 580.47

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 0.68×1.18 2.40 AWG size 430-5469 16 1 Roll

฿ 499.05

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 0.56×1.06 2.92 AWG size 430-5477 14 1 Roll

฿ 436.19

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 0.46×0.92 3.27 AWG size 430-5485 11 1 Roll

฿ 347.05

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 0.5×1.0 3.27 Millimeter Size 430-5493 13 1 Roll

฿ 964.21

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 1.5×2.5 2.18 Millimeter Size 430-5507 69 1 Roll

฿ 1,113.79

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 2.0×3.0 1.63 Millimeter Size 430-5515 86 1 Roll

฿ 1,462.08

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 3.0×4.0 1.09 Millimeter Size 430-5523 121 1 Roll

฿ 1,570.91

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 4.0×5.0 0.82 Millimeter Size 430-5531 156 1 Roll

฿ 3,920.00

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 4.0×6.0 1.63 Millimeter Size 430-5540 346 1 Roll

฿ 5,858.33

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) 10 6.0×8.0 1.09 Millimeter Size 430-5558 484 1 Roll

฿ 6,165.70

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) - 8.0×10.0 0.82 Millimeter Size 430-5566 622 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1