(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FDA Viton Tube

FDA Viton Tube

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 96412-13

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    0.8×4.1
  • Overall Length(m)
    7.5
  • Operating Pressure(mpa)
    0.17
  • Operating Temperature Range
    -32~205℃
  • Main Body Material
    Viton
  • Mass(g)
    200
  • Amount Of Content
    1 pc.
Part Number
96412-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship I.D. XO.D.
(mm)
Operating Pressure
(mpa)
Mass
(g)
Amount Of Content

฿ 10,562.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) 0.8×4.1 0.17 200 1 pc.

Basic Specifications

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    7.5
  • Operating Temperature Range
    -32~205℃
  • Main Body Material
    Viton
  • Amount Of Content
    1 pc.

Product Description

Approved by the FDA (US Food and Drug Administration), ideal for use with food products or in labs (authorization number: FDA21CFR177.2600).
[Features]
· Maintains a high level of chemical resistance and corrosion resistance even at high temperatures.
· Set together with motor drive unit and pump head to act as a liquid feed pump.

Specifications of 96412-13

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    0.8×4.1
  • Overall Length(m)
    7.5
  • Operating Pressure(mpa)
    0.17
  • Operating Temperature Range
    -32~205℃
  • Main Body Material
    Viton
  • Mass(g)
    200
  • Amount Of Content
    1 pc.
Part Number
96412-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship I.D. XO.D.
(mm)
Operating Pressure
(mpa)
Mass
(g)
Amount Of Content

฿ 10,562.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) 0.8×4.1 0.17 200 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1