(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C Flex Tube

C Flex Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6424-13

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    0.8×4.1
  • Overall Length(m)
    7.5
  • Operating Pressure(mpa)
    0.17
  • Operating Temperature Range
    -73~135℃
  • Main Body Material
    C-Flex
  • Mass(g)
    200
  • Amount Of Content
    1 pc.
Part Number
6424-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship I.D. XO.D.
(mm)
Operating Pressure
(mpa)
Mass
(g)
Amount Of Content

฿ 2,857.14

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) 0.8×4.1 0.17 200 1 pc.

Basic Specifications

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    7.5
  • Operating Temperature Range
    -73~135℃
  • Main Body Material
    C-Flex
  • Amount Of Content
    1 pc.

Product Description

With Tygon chemical compatibility, the physical characteristics are similar to silicone, with less gas permeation than silicone.
[Features]
· Has excellent biocompatibility.
· Non-toxic, without plasticizer ingress.
· The inside is smooth.
· Set together with motor drive unit and pump head to act as a liquid feed pump.

Specifications of 6424-13

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    0.8×4.1
  • Overall Length(m)
    7.5
  • Operating Pressure(mpa)
    0.17
  • Operating Temperature Range
    -73~135℃
  • Main Body Material
    C-Flex
  • Mass(g)
    200
  • Amount Of Content
    1 pc.
Part Number
6424-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship I.D. XO.D.
(mm)
Operating Pressure
(mpa)
Mass
(g)
Amount Of Content

฿ 2,857.14

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) 0.8×4.1 0.17 200 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1