(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Norprene Tube

Norprene Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6404-14

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    1.6×4.9~5.0
  • Overall Length(m)
    15
  • Operating Pressure(mpa)
    0.17
  • Features
    It is the most suitable for vacuum and pressure operation. It has high-level resistance to heat and ozone and acid/alkali resistance. Its heat-insulating properties do not change over the years and it shows strong resilience. Can be set to motor drive part and tube, and can be used as liquid feed pump.
  • Operating Temperature Range
    -59~135℃
  • Main Body Material
    Noprene
  • Mass(g)
    400
  • Amount Of Content
    1 pc.
Part Number
6404-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship I.D. XO.D.
(mm)
Operating Pressure
(mpa)
Mass
(g)
Amount Of Content

฿ 4,329.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) 1.6×4.9~5.0 0.17 400 1 pc.

Basic Specifications

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    15
  • Features
    It is the most suitable for vacuum and pressure operation. It has high-level resistance to heat and ozone and acid/alkali resistance. Its heat-insulating properties do not change over the years and it shows strong resilience. Can be set to motor drive part and tube, and can be used as liquid feed pump.
  • Operating Temperature Range
    -59~135℃
  • Main Body Material
    Noprene
  • Amount Of Content
    1 pc.

Product Description

It is ideal for operation in vacuum / under pressure. It is resistant to heat/ozone, and can also withstand acids/alkalis. There is little deterioration in its adiabatic properties with aging, and it shows strong restoring force. Set together with motor drive unit and pump head to act as a liquid feed pump.

Specifications of 6404-14

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    1.6×4.9~5.0
  • Overall Length(m)
    15
  • Operating Pressure(mpa)
    0.17
  • Features
    It is the most suitable for vacuum and pressure operation. It has high-level resistance to heat and ozone and acid/alkali resistance. Its heat-insulating properties do not change over the years and it shows strong resilience. Can be set to motor drive part and tube, and can be used as liquid feed pump.
  • Operating Temperature Range
    -59~135℃
  • Main Body Material
    Noprene
  • Mass(g)
    400
  • Amount Of Content
    1 pc.
Part Number
6404-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship I.D. XO.D.
(mm)
Operating Pressure
(mpa)
Mass
(g)
Amount Of Content

฿ 4,329.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) 1.6×4.9~5.0 0.17 400 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1