(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Tube 96400

Silicone Tube 96400

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 96400-14

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    1.6×4.9~5.0
  • Overall Length(m)
    7.5
  • Operating Pressure(mpa)
    0.17
  • Trusco Code
    466-2822
  • Features
    The product does not require any additive, plasticizers or DDP and is non-toxic, highly germ resistant and odorless. Use the product as a liquid feeding pump by setting it with a motor drive/pump head.
  • Operating Temperature Range
    -50~230℃
  • Main Body Material
    Silicon (peroxide treatment)
  • Mass(g)
    300
  • Amount Of Content
    1 pc.
Part Number
96400-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship I.D. XO.D.
(mm)
Operating Pressure
(mpa)
Trusco Code Mass
(g)
Amount Of Content

฿ 4,143.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) 1.6×4.9~5.0 0.17 466-2822 300 1 pc.

Basic Specifications

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    7.5
  • Features
    The product does not require any additive, plasticizers or DDP and is non-toxic, highly germ resistant and odorless. Use the product as a liquid feeding pump by setting it with a motor drive/pump head.
  • Operating Temperature Range
    -50~230℃
  • Main Body Material
    Silicon (peroxide treatment)
  • Amount Of Content
    1 pc.

Product Description

The product does not require any additives, plasticizers, or DDP, and is non-toxic, highly germ resistant and odorless. Set together with motor drive unit and pump head to act as a liquid feed pump.

Specifications of 96400-14

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    1.6×4.9~5.0
  • Overall Length(m)
    7.5
  • Operating Pressure(mpa)
    0.17
  • Trusco Code
    466-2822
  • Features
    The product does not require any additive, plasticizers or DDP and is non-toxic, highly germ resistant and odorless. Use the product as a liquid feeding pump by setting it with a motor drive/pump head.
  • Operating Temperature Range
    -50~230℃
  • Main Body Material
    Silicon (peroxide treatment)
  • Mass(g)
    300
  • Amount Of Content
    1 pc.
Part Number
96400-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship I.D. XO.D.
(mm)
Operating Pressure
(mpa)
Trusco Code Mass
(g)
Amount Of Content

฿ 4,143.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) 1.6×4.9~5.0 0.17 466-2822 300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1