(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pump Head, Easy Load 3

Pump Head, Easy Load 3

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 21,642.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
77800-50
77800-52
77800-60
77800-62
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Flow rate range
(ml/min)
Compatible Tube No. Roller Material Amount Of Content

฿ 21,642.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) 0.06~2300 13、14、16、17、18、25 Iron 1 pc.

฿ 21,642.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) 1.70~2900 15、24、35、36 Iron 1 pc.

฿ 31,897.50

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) 0.06~2300 13、14、16、17、18、25 Stainless Steel 1 pc.

฿ 31,897.50

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) 1.70~2900 15、24、35、36 Stainless Steel 1 pc.

Basic Specifications

  • Product Type
    Fluid feed pump
  • Features
    Fast tube exchange. Tube inlets and outlets oriented to same direction that can be changed up, down, left or right. Glass fiber included PP made. You can attach up to four units without any fixture. Set together with motor drive unit and tube to act as a liquid feed pump.
  • Application
    Liquid delivery of chemicals, pharmaceuticals, cosmetics, pesticides, herbicides and nutrients. Liquid delivery of food and beverage. Liquid delivery of ink and adhesives.
  • Number of Rollers
    3 pcs.
  • Case Material
    Polypropylene (PP)
  • Mass(g)
    600
  • Amount Of Content
    1 pc.

Product Description

Fast tube exchange. Tube inlets and outlets oriented to same direction. Direction can be changed horizontally and vertically. Made of glass fiber reinforced PP. Up to 4 can be connected without the use of brackets. Set together with motor drive unit and tube to act as a liquid feed pump.

Part Number
77800-50
77800-52
77800-60
77800-62
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Flow rate range
(ml/min)
Compatible Tube No. Roller Material Amount Of Content

฿ 21,642.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) 0.06~2300 13、14、16、17、18、25 Iron 1 pc.

฿ 21,642.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) 1.70~2900 15、24、35、36 Iron 1 pc.

฿ 31,897.50

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) 0.06~2300 13、14、16、17、18、25 Stainless Steel 1 pc.

฿ 31,897.50

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) 1.70~2900 15、24、35、36 Stainless Steel 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1