(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
7528-10 |
7528-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flow rate range (ml/min) |
Number Of Rotations (rpm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 126,470.27 ฿ 114,367.07 |
PUMPING EQUIPMENT | 1 Piece(s) | 40 Day(s) | 0.360~3400 | 1 to 100 | 1 unit | ||
฿ 126,470.27 ฿ 114,367.07 |
PUMPING EQUIPMENT | 1 Piece(s) | 40 Day(s) | 0.060~580 | 6~600 | 1 unit |
Tube, pump head and pump (motor drive unit) together are used as a liquid feed pump
[Features]
· This tubing pump allows easy flow rate control over liquids, gases and slurry. Can be used for various applications by replacing the various types of tubes with different materials and diameters as needed and by combining the pump head with the drive part.
· The structure keeps pistons, valves, etc. from contacting the sample directly; only the tube makes contact, so it is safe even for solvents or corrosives.
· 7528-30: Pistons, valves, etc. are not structured to directly contact the sample, and instead only the tube makes contact, enabling solvents and corrosive agents to be safely handled.
[Applications]
· Liquid feed of chemicals, pharmaceuticals, cosmetics, pesticides, herbicides and nutrients. Used for liquid feed of foodstuffs and beverages.
· Applicator for ink and adhesives.
Part Number |
---|
7528-10 |
7528-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flow rate range (ml/min) |
Number Of Rotations (rpm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 126,470.27 ฿ 114,367.07 |
PUMPING EQUIPMENT | 1 Piece(s) | 40 Day(s) | 0.360~3400 | 1 to 100 | 1 unit | ||
฿ 126,470.27 ฿ 114,367.07 |
PUMPING EQUIPMENT | 1 Piece(s) | 40 Day(s) | 0.060~580 | 6~600 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?