- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Organo Filter Faucet Branch Set
Specifications of 992165
-
- Product Type
- Other
-
- Other
- Option
-
- Trusco Cords
- 455-5171
-
- Weights(g/Set)
- 200
-
- Pressure-Resistant(MPa)
- 0.49
-
- Specification Temperature Range(°C)
- 0–40
-
- Connector Diameter
- G1/2
-
- Amount Of Content
- 1 Set (2 Silver Antimicrobial Hoses 8 X 12/2 M, Hose Nipple Type 205 (for 8 X 12), New Multi-cock Single 8 X 12, 7-piece Adapter Set)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,910.07
|
DEIONIZATION & PURE WATER
|
1 Piece(s)
|
|
40 Day(s)
|
1 Set (2 Silver Antimicrobial Hoses 8 X 12/2 M, Hose Nipple Type 205 (for 8 X 12), New Multi-cock Single 8 X 12, 7-piece Adapter Set) |
Basic Specifications
-
- Product Type
- Other
-
- Other
- Option
-
- Trusco Cords
- 455-5171
-
- Weights(g/Set)
- 200
-
- Pressure-Resistant(MPa)
- 0.49
-
- Specification Temperature Range(°C)
- 0–40
-
- Connector Diameter
- G1/2
-
- Amount Of Content
- 1 Set (2 Silver Antimicrobial Hoses 8 X 12/2 M, Hose Nipple Type 205 (for 8 X 12), New Multi-cock Single 8 X 12, 7-piece Adapter Set)
Product Description
A set for branching the Organo filter (D-4DKMC100S) faucet.
· Specification temperature range: 0°C to 40°C
· Connection diameter: G1/2
· Pressure resistance: 0.49 (MPa)
· Mass: 0.2 kg
Specifications of 992165
-
- Product Type
- Other
-
- Other
- Option
-
- Trusco Cords
- 455-5171
-
- Weights(g/Set)
- 200
-
- Pressure-Resistant(MPa)
- 0.49
-
- Specification Temperature Range(°C)
- 0–40
-
- Connector Diameter
- G1/2
-
- Amount Of Content
- 1 Set (2 Silver Antimicrobial Hoses 8 X 12/2 M, Hose Nipple Type 205 (for 8 X 12), New Multi-cock Single 8 X 12, 7-piece Adapter Set)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,910.07
|
DEIONIZATION & PURE WATER
|
1 Piece(s)
|
|
40 Day(s)
|
1 Set (2 Silver Antimicrobial Hoses 8 X 12/2 M, Hose Nipple Type 205 (for 8 X 12), New Multi-cock Single 8 X 12, 7-piece Adapter Set) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?