(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter Housing Standard Pure Water Quantity (L/h) 500

Filter Housing Standard Pure Water Quantity (L/h) 500

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PF-3-O

  • Product Type
    Housing
  • Detail Types
    Housing container
  • Standard Pure Water Amount(L/h)
    500
  • Width(mm)
    108
  • Length(mm)
    136
  • Height(mm)
    320
  • Trusco Cords
    455-5325
  • Weights(g)
    500
  • Pressure-Resistant(MPa)
    0.49
  • Interface (In / Out)
    Rc1/2
  • Amount Of Content
    1 unit
Part Number
PF-3-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,730.00

DEIONIZATION & PURE WATER 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Housing
  • Detail Types
    Housing container
  • Standard Pure Water Amount(L/h)
    500
  • Width(mm)
    108
  • Length(mm)
    136
  • Height(mm)
    320
  • Trusco Cords
    455-5325
  • Weights(g)
    500
  • Pressure-Resistant(MPa)
    0.49
  • Interface (In / Out)
    Rc1/2
  • Amount Of Content
    1 unit

Product Description

Cartridge water purifier housing for pre- and post-processing.
[Features]
·Usable up to 0.5 MPa for water up to 40°C
・ You can see how dirty it is from the outside with a blue semi-transparent container
・ Lightweight and easy to put on and take off
・ A blue semi-transparent container that shows how dirty it is from the outside
・ It contains 1 pc. of S size (250 mm) and Cartridge type-1 (double open end) can be loaded
[Applications]
・ Food and beverage
・ Pharmaceuticals / cosmetics / medical devices
・ School / laboratory / quality control
・ Hospital / welfare facility
・ Water and sewage facilities

Specifications of PF-3-O

  • Product Type
    Housing
  • Detail Types
    Housing container
  • Standard Pure Water Amount(L/h)
    500
  • Width(mm)
    108
  • Length(mm)
    136
  • Height(mm)
    320
  • Trusco Cords
    455-5325
  • Weights(g)
    500
  • Pressure-Resistant(MPa)
    0.49
  • Interface (In / Out)
    Rc1/2
  • Amount Of Content
    1 unit
Part Number
PF-3-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,730.00

DEIONIZATION & PURE WATER 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1