(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge Purifier Electric Conductivity Meter

Cartridge Purifier Electric Conductivity Meter

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RG-12

  • Product Type
    Cartridge Water Purifier
  • Other
    Option
  • Width(mm)
    120
  • Length(mm)
    110
  • Height(mm)
    40
  • Trusco Cords
    455-5333
  • Weights(g)
    1000
  • Specifications
    Buzzer Alarm
  • Specification Measuring Range
    0.1~99.9μS/cm
  • Specification Warning Setting
    0.1-99.9 μS/cm random point
  • Accessories
    Electrode, Flow Switch, Connection Screw Base, AA Battery x 2, Installation Fittings for G Series. M8 Hex Screw
  • Amount Of Content
    1 unit
Part Number
RG-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 20,588.08

฿ 18,389.27

DEIONIZATION & PURE WATER 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Cartridge Water Purifier
  • Other
    Option
  • Width(mm)
    120
  • Length(mm)
    110
  • Height(mm)
    40
  • Trusco Cords
    455-5333
  • Weights(g)
    1000
  • Specifications
    Buzzer Alarm
  • Specification Measuring Range
    0.1~99.9μS/cm
  • Specification Warning Setting
    0.1-99.9 μS/cm random point
  • Accessories
    Electrode, Flow Switch, Connection Screw Base, AA Battery x 2, Installation Fittings for G Series. M8 Hex Screw
  • Amount Of Content
    1 unit

Product Description

An electrical conductivity meter that can automatically measure water quality when water is flowing through with a flow switch.
[Features]
· Manual lever operation is also possible.
· A digital display with an alarm contact.
[Applications]
· Optimal for measuring electric conductivity.

Specifications of RG-12

  • Product Type
    Cartridge Water Purifier
  • Other
    Option
  • Width(mm)
    120
  • Length(mm)
    110
  • Height(mm)
    40
  • Trusco Cords
    455-5333
  • Weights(g)
    1000
  • Specifications
    Buzzer Alarm
  • Specification Measuring Range
    0.1~99.9μS/cm
  • Specification Warning Setting
    0.1-99.9 μS/cm random point
  • Accessories
    Electrode, Flow Switch, Connection Screw Base, AA Battery x 2, Installation Fittings for G Series. M8 Hex Screw
  • Amount Of Content
    1 unit
Part Number
RG-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 20,588.08

฿ 18,389.27

DEIONIZATION & PURE WATER 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1