(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Window filter cartridge (polypropylene) CW series

Window filter cartridge (polypropylene) CW series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 278.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CW-05-1L
CW-05-2L
CW-1-1L
CW-1-2L
CW-1-R
CW-5-1L
CW-5-2L
CW-10-1L
CW-10-2L
CW-10-R
CW-25-1L
CW-25-2L
CW-50-1L
CW-50-2L
CW-50-R
CW-100-1L
CW-100-2L
CW-100-R
CW-200-1L
CW-200-2L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Filtration Precision
(μm)
Length
(mm)
Compatible Housing Trusco Cords Weights
(g)
Amount Of Content

฿ 578.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 0.5 250 SFH-01N、NFH-A-10E、NFH-NPP-10-E 418-7369 225 1 pc.

฿ 1,021.23

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 0.5 500 SFH-02N、NFH-NPP-20-E 418-7377 450 1 pc.

฿ 437.24

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 1 250 SFH-01N、NFH-A-10E、NFH-NPP-10-E 418-7440 185 1 pc.

฿ 888.00

DEIONIZATION & PURE WATER 1 Piece(s) 12 Day(s) 1 500 SFH-02N、NFH-NPP-20-E 418-7458 380 1 pc.

฿ 288.34

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 1 125 NFH-A-5 418-7466 100 1 pc.

฿ 435.73

DEIONIZATION & PURE WATER 1 Piece(s) Same day 5 250 SFH-01N、NFH-A-10E、NFH-NPP-10-E 418-7547 175 1 pc.

฿ 807.07

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 5 500 SFH-02N、NFH-NPP-20-E 418-7555 365 1 pc.

฿ 350.00

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 10 250 SFH-01N、NFH-A-10E、NFH-NPP-10-E 418-7415 175 1 pc.

฿ 888.00

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 10 500 SFH-02N、NFH-NPP-20-E 418-7423 360 1 pc.

฿ 278.34

DEIONIZATION & PURE WATER 1 Piece(s) 12 Day(s) 10 125 NFH-A-5 418-7431 95 1 pc.

฿ 434.21

DEIONIZATION & PURE WATER 1 Piece(s) 12 Day(s) 25 250 SFH-01N、NFH-A-10E、NFH-NPP-10-E 418-7504 165 1 pc.

฿ 804.82

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 25 500 SFH-02N、NFH-NPP-20-E 418-7512 350 1 pc.

฿ 434.21

DEIONIZATION & PURE WATER 1 Piece(s) 12 Day(s) 50 250 SFH-01N、NFH-A-10E、NFH-NPP-10-E 418-7521 165 1 pc.

฿ 802.56

DEIONIZATION & PURE WATER 1 Piece(s) 12 Day(s) 50 500 SFH-02N、NFH-NPP-20-E 418-7539 335 1 pc.

฿ 364.51

DEIONIZATION & PURE WATER 1 Piece(s) Same day 50 125 NFH-A-5 423-1759 80 1 pc.

฿ 346.67

DEIONIZATION & PURE WATER 1 Piece(s) Same day 100 250 SFH-01N、NFH-A-10E、NFH-NPP-10-E 418-7385 150 1 pc.

฿ 801.05

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 100 500 SFH-02N、NFH-NPP-20-E 418-7393 325 1 pc.

฿ 300.00

DEIONIZATION & PURE WATER 1 Piece(s) 12 Day(s) 100 125 NFH-A-5 418-7407 80 1 pc.

฿ 345.00

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 200 250 SFH-01N、NFH-A-10E、NFH-NPP-10-E 418-7474 145 1 pc.

฿ 799.55

DEIONIZATION & PURE WATER 1 Piece(s) 12 Day(s) 200 500 SFH-02N、NFH-NPP-20-E 418-7482 315 1 pc.

Basic Specifications

  • Product Type
    Filter
  • Product Type Details
    Filter cartridge
  • Inner Diameter(mm)
    30
  • Outside Diameter(mm)
    61
  • Characteristics
    The product is made of polypropylene, which features superior chemical resistance, making the product useful over a wide range of applications.
  • Applications
    Filtering of industrial water and spring water. Filtering of iron rust and suspended matter. Filtering of acidic and alkali chemicals. Filtering of cleaning water.
  • Maximum Use Temperature(°C)
    80
  • Maximum Usable Output(Mpa)
    0.5
  • Material (Filtration Material / Core)
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

A polypropylene filter cartridge with excellent versatility.
[Features]
· Polypropylene is used for the filter material and core material, and can be used widely with acids and alkalis.
[Applications]
· Removing muddiness and iron rust.
· Filtration of industrial water and well water.
· Filtration of iron rust and muddiness.
· Filtration of acidic and alkaline chemicals.
· Filtration of cleaning water.

Part Number
CW-05-1L
CW-05-2L
CW-1-1L
CW-1-2L
CW-1-R
CW-5-1L
CW-5-2L
CW-10-1L
CW-10-2L
CW-10-R
CW-25-1L
CW-25-2L
CW-50-1L
CW-50-2L
CW-50-R
CW-100-1L
CW-100-2L
CW-100-R
CW-200-1L
CW-200-2L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Filtration Precision
(μm)
Length
(mm)
Compatible Housing Trusco Cords Weights
(g)
Amount Of Content

฿ 578.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 0.5 250 SFH-01N、NFH-A-10E、NFH-NPP-10-E 418-7369 225 1 pc.

฿ 1,021.23

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 0.5 500 SFH-02N、NFH-NPP-20-E 418-7377 450 1 pc.

฿ 437.24

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 1 250 SFH-01N、NFH-A-10E、NFH-NPP-10-E 418-7440 185 1 pc.

฿ 888.00

DEIONIZATION & PURE WATER 1 Piece(s) 12 Day(s) 1 500 SFH-02N、NFH-NPP-20-E 418-7458 380 1 pc.

฿ 288.34

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 1 125 NFH-A-5 418-7466 100 1 pc.

฿ 435.73

DEIONIZATION & PURE WATER 1 Piece(s) Same day 5 250 SFH-01N、NFH-A-10E、NFH-NPP-10-E 418-7547 175 1 pc.

฿ 807.07

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 5 500 SFH-02N、NFH-NPP-20-E 418-7555 365 1 pc.

฿ 350.00

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 10 250 SFH-01N、NFH-A-10E、NFH-NPP-10-E 418-7415 175 1 pc.

฿ 888.00

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 10 500 SFH-02N、NFH-NPP-20-E 418-7423 360 1 pc.

฿ 278.34

DEIONIZATION & PURE WATER 1 Piece(s) 12 Day(s) 10 125 NFH-A-5 418-7431 95 1 pc.

฿ 434.21

DEIONIZATION & PURE WATER 1 Piece(s) 12 Day(s) 25 250 SFH-01N、NFH-A-10E、NFH-NPP-10-E 418-7504 165 1 pc.

฿ 804.82

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 25 500 SFH-02N、NFH-NPP-20-E 418-7512 350 1 pc.

฿ 434.21

DEIONIZATION & PURE WATER 1 Piece(s) 12 Day(s) 50 250 SFH-01N、NFH-A-10E、NFH-NPP-10-E 418-7521 165 1 pc.

฿ 802.56

DEIONIZATION & PURE WATER 1 Piece(s) 12 Day(s) 50 500 SFH-02N、NFH-NPP-20-E 418-7539 335 1 pc.

฿ 364.51

DEIONIZATION & PURE WATER 1 Piece(s) Same day 50 125 NFH-A-5 423-1759 80 1 pc.

฿ 346.67

DEIONIZATION & PURE WATER 1 Piece(s) Same day 100 250 SFH-01N、NFH-A-10E、NFH-NPP-10-E 418-7385 150 1 pc.

฿ 801.05

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 100 500 SFH-02N、NFH-NPP-20-E 418-7393 325 1 pc.

฿ 300.00

DEIONIZATION & PURE WATER 1 Piece(s) 12 Day(s) 100 125 NFH-A-5 418-7407 80 1 pc.

฿ 345.00

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 200 250 SFH-01N、NFH-A-10E、NFH-NPP-10-E 418-7474 145 1 pc.

฿ 799.55

DEIONIZATION & PURE WATER 1 Piece(s) 12 Day(s) 200 500 SFH-02N、NFH-NPP-20-E 418-7482 315 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Made of polypropylene excellent in chemical resistance, can be used in a wide range.

Usage

●Filtration of industrial water and well water. 
●Filtration of iron rust and suspended substances.
●Filtration of acid/alkaline chemicals. 
●Filtration of cleaning water.

Specification

●Maximum Working Temperature: 80°C
●Maximum Working Pressure: 0.5MPa

Materials

●Filter Medium/Core: Polypropylene(PP)