(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Granular Activated Carbon Cartridge (250-500 mm)

Granular Activated Carbon Cartridge (250-500 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,312.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YCC-1L
YCC-2L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Compatible Housing Trusco Cords Weights
(g)
Amount Of Content

฿ 1,312.00

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 250 NFH-A-10E、FH-NPP-10-E 418-7628 254 1 pc.

฿ 2,415.94

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 500 NFH-NPP-20-E 418-7636 496 1 pc.

Basic Specifications

  • Product Type
    Filter
  • Product Type Details
    Filter cartridge
  • Inner Diameter(mm)
    28
  • Outside Diameter(mm)
    68
  • Characteristics
    Using coconut shell granular activated charcoal with high adsorption capacity and speed.
  • Applications
    Elimination of organic substances in industrial water and cleaning water. Decoloration and deodorization. Removal of residual chlorine. Removal of decomposed organic matter.
  • Maximum Use Temperature(°C)
    60
  • Recommended Replacement Differential Pressure(Mpa)
    0.3
  • Material (Main Unit)
    Polypropylene + Polyethylene (Gasket: Olefin)
  • Amount Of Content
    1 pc.

Product Description

An activated carbon cartridge that effectively adsorbs organic matter in liquids.
[Features]
·Uses high-quality coconut shell activated carbon that has a large adsorption capacity and fast adsorption speed.
[Applications]
·Ideal for industrial water, removal of organic matter in cleaning solutions, removal of organic matter in plating solutions, decolorization, and deodorization.

Part Number
YCC-1L
YCC-2L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Compatible Housing Trusco Cords Weights
(g)
Amount Of Content

฿ 1,312.00

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 250 NFH-A-10E、FH-NPP-10-E 418-7628 254 1 pc.

฿ 2,415.94

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 500 NFH-NPP-20-E 418-7636 496 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Adopted high-quality palm tree husk granular activated carbon with high adsorption capacity and fast adsorption speed.

Usage

●Remove organic matter in industrial water/cleaning water. 
●Decoloring and deodorizing.
●Removal of residual chlorine. 
●Remove decomposed organic matter.

Specification

●Maximum Working Temperature: 60°C
●Recommended Replacement Differential Pressure: 0.3MPa

Materials

●Polypropylene + Polyethylene(packing: olefin type)