(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge Filter (Removal of Turbidity)

Cartridge Filter (Removal of Turbidity)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,375.46 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
W-1M
W-5M
W-10M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Filtration Precision
(μm)
Trusco Cords UV Wavelength
(nm)
Amount Of Content

฿ 1,375.46

DEIONIZATION & PURE WATER 1 Piece(s) 12 Day(s) 1 137-2823 1 1 pc.

฿ 1,375.46

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 5 137-2831 5 1 pc.

฿ 1,375.46

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 10 137-2840 10 1 pc.

Basic Specifications

  • Product Type
    Filter
  • Product Type Details
    Cartridge Filter
  • Weights(g)
    200
  • Inner Diameter(mm)
    29
  • Outside Diameter(mm)
    63
  • Length(mm)
    250
  • Compatible Housing
    1BL、K-1A
  • Cartridge Specification
    Wind (Suspended Solids Removal)
  • Materials
    Polypropylene (PP)
  • Characteristics
    The polypropylene filter media has superior corrosion resistance and ensures strength, and is perfect for a wide range of uses due to the almost negligible effluents.
  • Applications
    Removing muddiness. Removing iron rust.
  • Amount Of Content
    1 pc.
Part Number
W-1M
W-5M
W-10M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Filtration Precision
(μm)
Trusco Cords UV Wavelength
(nm)
Amount Of Content

฿ 1,375.46

DEIONIZATION & PURE WATER 1 Piece(s) 12 Day(s) 1 137-2823 1 1 pc.

฿ 1,375.46

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 5 137-2831 5 1 pc.

฿ 1,375.46

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 10 137-2840 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Filter media with polypropylene is excellent in corrosion resistance, safe from the aspect of strength, and is suitable for a wide range of applications since there is very little eluated material.

Usage

●Remove suspended substances.
●Removal of iron rust etc.

Specification

●Inner Diameter x Outer Diameter x L(mm):29 x 63 x 250
●SPQ(piece):1
●Compatible Housing: 1BL, K-1A
●Cartridge: Wind(removal of muddiness)

Materials

●Polypropylene(PP)