(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
K-1A |
K-1A-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outside Diameter (mm) |
Connector Diameter | Trusco Cords | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 6,231.67 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 1 Day(s) | φ130 | Rc3/4 | 137-2572 | 1 unit | ||
฿ 8,433.91 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 1 Day(s) | φ189 | One-Touch Joint (Hose End B) | 451-5412 | 1 unit |
filter housing for filtration aimed at removing residual chlorine, turbidity, and iron rust in water.
[Features]
- Tomei plastic body that allows you to check the clogging status of the filter at a glance.
・Cartridges can be replaced by simply turning and screwing the lightweight housing by hand.
・We have a wide range of products, including single-stage ST-1S type and two-stage ST-2S type stand type housing sets.
[Applications]
・Ideal for various types of filtration.
- Convenient for pre-treatment to remove impurities from water purifiers, such as removing dirt from water and removing chlorine from tap water.
Part Number |
---|
K-1A |
K-1A-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outside Diameter (mm) |
Connector Diameter | Trusco Cords | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 6,231.67 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 1 Day(s) | φ130 | Rc3/4 | 137-2572 | 1 unit | ||
฿ 8,433.91 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 1 Day(s) | φ189 | One-Touch Joint (Hose End B) | 451-5412 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?