Cartridge Purifier Kuribomber KB Type

Caution
Product Description
Can be easily connected to faucets (water faucet nominal dimension: 13), since a universal mouth ring is used. The quality of the processed water can be easily monitored with the water quality monitor and the replacement timing of the cartridge can be easily known. To replace the ion exchange resin cylinder, just pull out the water supply hose, the pure water hose and the head portion.
Features
●Can be easily connected to a faucet(water washing call size: 13) since it uses a universal mouthpiece for water faucet connection.Usage
●Industrial/plating water/electric discharge machining water/food related various formulation water.Specification
●Power(V):Single Phase 100●Electricity Consumption(W):0.001
●Max Working Temperature: 35°C
●Purity: 1MΩ/cm or more
●Pressure Resistance: 0.34MPa