(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Filter Housing (Connector Diameter NPTF3/4)

Resin Filter Housing (Connector Diameter NPTF3/4)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 47063-07

  • Product Type
    Housing
  • Product Type Details
    Filter Housing
  • Outside Diameter(mm)
    116
  • Height(mm)
    342
  • Applicable Filter
    RB Series, BTJ Series, Micro Screen E Series, ACFS Series, MJ Series, DP Series, NT-T Series, SKYL Series, CTJ Series, D Series 250 mm type x 1 pc
  • Connector Diameter
    NPTF3/4
  • Trusco Cords
    362-9937
  • Weights(g)
    1000
  • Characteristics
    Plastic housing for 250 mm type filter cartridge. Lightweight and handled easily.
  • Applications
    Filter of pure water and industrial water. Filter of cooling water and cleaning water.
  • Design Pressure(Mpa)
    0.86
  • Standard Flow Rate(m3/Hour)
    1
  • Design Temperature(°C)
    38
  • Head Material
    Polypropylene
  • Main Unit Material
    Polypropylene
  • Amount Of Content
    1 unit
Part Number
47063-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,850.00

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 1 unit

Basic Specifications

  • Product Type
    Housing
  • Product Type Details
    Filter Housing
  • Outside Diameter(mm)
    116
  • Height(mm)
    342
  • Applicable Filter
    RB Series, BTJ Series, Micro Screen E Series, ACFS Series, MJ Series, DP Series, NT-T Series, SKYL Series, CTJ Series, D Series 250 mm type x 1 pc
  • Connector Diameter
    NPTF3/4
  • Trusco Cords
    362-9937
  • Weights(g)
    1000
  • Characteristics
    Plastic housing for 250 mm type filter cartridge. Lightweight and handled easily.
  • Applications
    Filter of pure water and industrial water. Filter of cooling water and cleaning water.
  • Design Pressure(Mpa)
    0.86
  • Standard Flow Rate(m3/Hour)
    1
  • Design Temperature(°C)
    38
  • Head Material
    Polypropylene
  • Main Unit Material
    Polypropylene
  • Amount Of Content
    1 unit

Product Description

A water purification device consisting of two parts that are lightweight and easy to handle.
[Features]
· Plastic-made housing.
· Lightweight and easy to handle.
· For 250 mm type filter cartridges.
· Can be installed by hanging from the piping, replacing the filter cartridge is easy.
[Applications]
· Optimal for filtration of pure water and industrial water.
· Optimal for filtration of cooling water and cleaning water.
· Convenient for the pre-filtration of pure water manufacturing equipment.

Specifications of 47063-07

  • Product Type
    Housing
  • Product Type Details
    Filter Housing
  • Outside Diameter(mm)
    116
  • Height(mm)
    342
  • Applicable Filter
    RB Series, BTJ Series, Micro Screen E Series, ACFS Series, MJ Series, DP Series, NT-T Series, SKYL Series, CTJ Series, D Series 250 mm type x 1 pc
  • Connector Diameter
    NPTF3/4
  • Trusco Cords
    362-9937
  • Weights(g)
    1000
  • Characteristics
    Plastic housing for 250 mm type filter cartridge. Lightweight and handled easily.
  • Applications
    Filter of pure water and industrial water. Filter of cooling water and cleaning water.
  • Design Pressure(Mpa)
    0.86
  • Standard Flow Rate(m3/Hour)
    1
  • Design Temperature(°C)
    38
  • Head Material
    Polypropylene
  • Main Unit Material
    Polypropylene
  • Amount Of Content
    1 unit
Part Number
47063-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,850.00

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A plastic housing.

Usage

●Filtration of purified water and industrial water.
●Filtration of cooling water and cleaning water.
●For pre-filtration of purified water production equipment.

Specification

●Model:1M1-PP
●W x H(mm):116 x 342
●Type:Opaque Type
●SPQ(piece):1
●Design Pressure: 0.86MPa
●Design Temperature: 38°C
●Connection Port Diameter: NPTF3/4
●Estimated Flow Rate: 1m3/hour