Wooden Frame Hand Type Sieve

Brand :
TOKYOSCREEN

Caution

    Product Description

    Wooden Frame Hand Type Sieve
    [Feature]
    Lead free.
    [Specifications]
    Sieve size, Lawan material: board thickness = 20mm
    Inner dimensions: 400mm x 600mm x net 70mmH
    Product code = WD-4-6-70-Aperture
    Inner dimensions: 400mm x 600mm x 100mm H on the net
    Product code = WD-4-6-100-Aperture
    Reinforcement under custom-made mesh: Ø6mm round bar-key shape reinforcement & Ø6mm round bar-well girder reinforcement
    Double paste, support: Stainless steel mesh to ø0.29 × 20MESH

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat