- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of ANF-30
-
- Product Type
- Shaker
-
- Number Of Rotations(rpm)
- 2800/3400(50/60Hz)
-
- Power Supply(V)
- Single-phase 100
-
- Weights(kg)
- 12
-
- Width(mm)
- 326
-
- Length(mm)
- 314
-
- Height(mm)
- 645
-
- Power Consumption(W)
- 90-120(50/60Hz)
-
- Trusco Cords
- 463-3652
-
- Characteristics
- A sieve shaker which provides uniform irregulation motion with elliptical motion and fixed spring and distributes in short time. Movement direction of the sample can be changed by controlling the balancer.
-
- Sifter Used
- φ200 X 45 mm 0-250 Mesh Max. 8 Stages (including receptacle)
-
- Timer Setting Time
- Up to 60 minutes
-
- Accessories
- Studs for Large Numbers (when using many sieves) / for Small Numbers (when using few sieves), 2 each
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 146,667.00
|
MIXING/SHAKING EQUIPMENT
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Shaker
-
- Number Of Rotations(rpm)
- 2800/3400(50/60Hz)
-
- Power Supply(V)
- Single-phase 100
-
- Weights(kg)
- 12
-
- Width(mm)
- 326
-
- Length(mm)
- 314
-
- Height(mm)
- 645
-
- Power Consumption(W)
- 90-120(50/60Hz)
-
- Trusco Cords
- 463-3652
-
- Characteristics
- A sieve shaker which provides uniform irregulation motion with elliptical motion and fixed spring and distributes in short time. Movement direction of the sample can be changed by controlling the balancer.
-
- Sifter Used
- φ200 X 45 mm 0-250 Mesh Max. 8 Stages (including receptacle)
-
- Timer Setting Time
- Up to 60 minutes
-
- Accessories
- Studs for Large Numbers (when using many sieves) / for Small Numbers (when using few sieves), 2 each
-
- Amount Of Content
- 1 unit
Product Description
A sieve shaker that applies a uniform regulation movement with an elliptical movement and a fixed spring to carry out sorting in a short amount of time. The direction of movement of the samples can be changed by adjusting the balancer.
Specifications of ANF-30
-
- Product Type
- Shaker
-
- Number Of Rotations(rpm)
- 2800/3400(50/60Hz)
-
- Power Supply(V)
- Single-phase 100
-
- Weights(kg)
- 12
-
- Width(mm)
- 326
-
- Length(mm)
- 314
-
- Height(mm)
- 645
-
- Power Consumption(W)
- 90-120(50/60Hz)
-
- Trusco Cords
- 463-3652
-
- Characteristics
- A sieve shaker which provides uniform irregulation motion with elliptical motion and fixed spring and distributes in short time. Movement direction of the sample can be changed by controlling the balancer.
-
- Sifter Used
- φ200 X 45 mm 0-250 Mesh Max. 8 Stages (including receptacle)
-
- Timer Setting Time
- Up to 60 minutes
-
- Accessories
- Studs for Large Numbers (when using many sieves) / for Small Numbers (when using few sieves), 2 each
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 146,667.00
|
MIXING/SHAKING EQUIPMENT
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is a sieve shaker that gives a uniform irregulation movement by elliptical motion and fixed spring and distributes it in a short time.Specification
●Rotation Speed(rpm):2800/3400(50/60Hz)
●W x D x H(mm):326 x 314 x 645
●Power(V):Single Phase 100
●Electricity Consumption(W):90-120(50/60Hz)
●Timer Setting: Max 60 Mins
●Working Sieve: Φ200 x 45mm 60 to 250 Mesh Max 8 Stages(including cradle)Accessories
●For stad majority(used when there are many sieves)/For small number(used when there are few sieves) 2 each
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?