(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Industrial Handy Cooler

Large Industrial Handy Cooler

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TRL-107G

  • Product Model
    Immersion Cooler
  • Cooling Capacity(W)
    1160
  • Temperature Control Range(°C)
    -20~30
  • Power(V)
    200V
  • Main Body Dimensions Width(mm)
    490
  • Main Body Sizes Depth(mm)
    375
  • Main Body Sizes Height(mm)
    330
  • Cooling Coil
    Spiral Copper Pipe Plating Finish
  • Trusco Cords
    462-7784
  • Weights(kg)
    44
  • Characteristics
    Can cool from 100 L to 200 L of medium liquids maximum by using a 600 W refrigerator.
  • Specifications
    Cooling Capacity: 50 to 200 L, Refrigerator: Air Cooled Type 600 W, Cooling Capacity: 1,160 W (1,000 kcal/H, Water Temperature +10°C) / 850 W (730 kcal/H, Antifreeze 0°C) / 240 W (206 kcal/h, Antifreeze -20°C 0 Hz) Refrigerant: HFC 404 A, Cooling Coil: Φ120 x 350 mm, Flexible Tube: 2 m, Operating Solution: Water / Ethylene Glycol Based Brine
  • Amount Of Content
    1 unit
Part Number
TRL-107G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 274,640.00

฿ 195,049.33

COOLING EQUIPMENT 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Immersion Cooler
  • Cooling Capacity(W)
    1160
  • Temperature Control Range(°C)
    -20~30
  • Power(V)
    200V
  • Main Body Dimensions Width(mm)
    490
  • Main Body Sizes Depth(mm)
    375
  • Main Body Sizes Height(mm)
    330
  • Cooling Coil
    Spiral Copper Pipe Plating Finish
  • Trusco Cords
    462-7784
  • Weights(kg)
    44
  • Characteristics
    Can cool from 100 L to 200 L of medium liquids maximum by using a 600 W refrigerator.
  • Specifications
    Cooling Capacity: 50 to 200 L, Refrigerator: Air Cooled Type 600 W, Cooling Capacity: 1,160 W (1,000 kcal/H, Water Temperature +10°C) / 850 W (730 kcal/H, Antifreeze 0°C) / 240 W (206 kcal/h, Antifreeze -20°C 0 Hz) Refrigerant: HFC 404 A, Cooling Coil: Φ120 x 350 mm, Flexible Tube: 2 m, Operating Solution: Water / Ethylene Glycol Based Brine
  • Amount Of Content
    1 unit

Product Description

Equipped with a 600 W refrigerator that can cool medium liquids from 100 L to a maximum of 200 L.

Specifications of TRL-107G

  • Product Model
    Immersion Cooler
  • Cooling Capacity(W)
    1160
  • Temperature Control Range(°C)
    -20~30
  • Power(V)
    200V
  • Main Body Dimensions Width(mm)
    490
  • Main Body Sizes Depth(mm)
    375
  • Main Body Sizes Height(mm)
    330
  • Cooling Coil
    Spiral Copper Pipe Plating Finish
  • Trusco Cords
    462-7784
  • Weights(kg)
    44
  • Characteristics
    Can cool from 100 L to 200 L of medium liquids maximum by using a 600 W refrigerator.
  • Specifications
    Cooling Capacity: 50 to 200 L, Refrigerator: Air Cooled Type 600 W, Cooling Capacity: 1,160 W (1,000 kcal/H, Water Temperature +10°C) / 850 W (730 kcal/H, Antifreeze 0°C) / 240 W (206 kcal/h, Antifreeze -20°C 0 Hz) Refrigerant: HFC 404 A, Cooling Coil: Φ120 x 350 mm, Flexible Tube: 2 m, Operating Solution: Water / Ethylene Glycol Based Brine
  • Amount Of Content
    1 unit
Part Number
TRL-107G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 274,640.00

฿ 195,049.33

COOLING EQUIPMENT 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1