Handy Cooler (Digital Type / Immersion Type Cooler)

Brand :
THOMAS KAGAKU

Caution

    Product Description

    Handy cooler
    [Features]
    Equipped with an air-cooled 300W refrigerator that provides powerful cooling.
    It can also be incorporated into equipment as a cooling unit.
    [Specifications]
    External dimensions: W450×D310×H315mm
    Temperature Control Range: -20~30°C
    Power: 100V
    Weights: 25kg
    Temperature control: Digital temperature indicator and regulator, ON-OFF control (±1℃)
    Temperature sensor Pt100 Lead wire 2m φ3.2mm, Length: 150mm
    Cooling capacity environment: Water temperature +10℃ 50Hz
    Refrigerant: HFC-134a
    Cooling coil: φ17×1400mm flexible type, SUS-316 stainless steel
    Power Supply: AC100V 6A 50/60Hz Plug attached cord 2m

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat