(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy Cooler (Immersion Type Cooler)

Handy Cooler (Immersion Type Cooler)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 113,286.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRL-117S SALE
TRL-117SF SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cooling Coil Trusco Cords Amount Of Content

฿ 113,286.00

฿ 99,125.25

COOLING EQUIPMENT 1 Piece(s) 40 Day(s) Spiral Copper Pipe Plating Finish 462-7814 1 unit

฿ 113,286.00

฿ 99,125.25

COOLING EQUIPMENT 1 Piece(s) 40 Day(s) SUS316 flexible cooling pipe- 462-7822 1 unit

Basic Specifications

  • Product Model
    Immersion Cooler
  • Cooling Capacity(W)
    670
  • Temperature Control Range(°C)
    -20~30
  • Power(V)
    100 V
  • Main Body Dimensions Width(mm)
    450
  • Main Body Sizes Depth(mm)
    310
  • Main Body Sizes Height(mm)
    315
  • Weights(kg)
    25
  • Characteristics
    Has a 730 W cooling ability because of the 300 W air-cooling type freezer. The product can be used in various fields as it can be cooled up to -20°C (when anti-freeze is used).
  • Specifications
    Freezer: Air-Cooled Type 300 W, Cooling Capacity: 670 W (580 kcal/H, Water Temperature 10°C, 50 Hz), Refrigerant: HFC134a, Cooling Coil: Φ70 x 230 mm (Spiral Type), Φ17 x 1,200 mm (Flexible Type), Flexible Tube: 1 m, Operating Liquid: Water / Ethylene Glycol Based Brine
  • Amount Of Content
    1 unit

Product Description

An air-cooled type 300 W refrigerator with a cooling ability of 730 W. Capable of cooling down to -20°C (when an antifreeze is used), so can be used in a wide range of fields.

Part Number
TRL-117S SALE
TRL-117SF SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cooling Coil Trusco Cords Amount Of Content

฿ 113,286.00

฿ 99,125.25

COOLING EQUIPMENT 1 Piece(s) 40 Day(s) Spiral Copper Pipe Plating Finish 462-7814 1 unit

฿ 113,286.00

฿ 99,125.25

COOLING EQUIPMENT 1 Piece(s) 40 Day(s) SUS316 flexible cooling pipe- 462-7822 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1