(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laboratory Gas

Laboratory Gas

You can add up to 6 items to the comparison list.

Loading...

Specifications of 270005A

  • Product Model
    Heating Equipment Related Products
  • Detail Types
    Main Body
  • Width(mm)
    100
  • Length(mm)
    90
  • Height(mm)
    197
  • Trusco Cords
    391-3767
  • Feature 1
    Can be used for a wide range of purposes such as chemical and physical experiments, education materials and technology.
  • Feature 2
    Compact size suitable for convenient outdoor use.
  • Applications
    Gas Cartridge Type Bunsen Burner for a Variety of Applications
  • Gas Consumption(g/h)
    60
  • Gas Cartridge Used
    CT-200 (Optional)
  • Ignition Device
    NA
  • Weights(g)
    200
Part Number
270005A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,426.85

HEATING EQUIPMENT 1 Piece(s) Quote

Basic Specifications

  • Product Model
    Heating Equipment Related Products
  • Detail Types
    Main Body
  • Width(mm)
    100
  • Length(mm)
    90
  • Height(mm)
    197
  • Trusco Cords
    391-3767
  • Feature 1
    Can be used for a wide range of purposes such as chemical and physical experiments, education materials and technology.
  • Feature 2
    Compact size suitable for convenient outdoor use.
  • Applications
    Gas Cartridge Type Bunsen Burner for a Variety of Applications
  • Gas Consumption(g/h)
    60
  • Gas Cartridge Used
    CT-200 (Optional)
  • Ignition Device
    NA
  • Weights(g)
    200

Product Description

Supports a wide range of applications such as chemistry and physics experiments, teaching and crafts. Compact size that can be easily used outdoors. A gas cartridge Bunsen burner that can be used for a wide range of applications. Use the CT-200 cartridge (sold separately).

Specifications of 270005A

  • Product Model
    Heating Equipment Related Products
  • Detail Types
    Main Body
  • Width(mm)
    100
  • Length(mm)
    90
  • Height(mm)
    197
  • Trusco Cords
    391-3767
  • Feature 1
    Can be used for a wide range of purposes such as chemical and physical experiments, education materials and technology.
  • Feature 2
    Compact size suitable for convenient outdoor use.
  • Applications
    Gas Cartridge Type Bunsen Burner for a Variety of Applications
  • Gas Consumption(g/h)
    60
  • Gas Cartridge Used
    CT-200 (Optional)
  • Ignition Device
    NA
  • Weights(g)
    200
Part Number
270005A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,426.85

HEATING EQUIPMENT 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1