1 Zone Type Ceramic Electric Tube Furnace Temperature Sensor

Brand :
ARF
Caution
Product Description
This is 1 Zone Type Ceramic Electric Tube Furnace Temperature Sensor.
[Features]
·Can be used for ceramic tubular electric furnace
·Sensor Dimension(mm):3.2 x 150
·Cord Length(m):1
·Max Temperature Limit: 1200°C
·Working Temperature Range: Room Temperature to approx. 1100°C
Features
●It is a lightweight and compact type tubular furnace applying state-of-the-art ceramics molding technology.●Since the heat retention is good, the heater capacity is small and the temperature distribution is very good.
●With the heater not suspended, it
Specification
●Sensor Dimension(mm):3.2 x 150●Cord Length(m):1
●SPQ(piece):1
●Max Temperature Limit: 1200°C
●Working Temperature Range: Room Temperature to approx. 1100°C
●Heating Time: Approx. 25 minutes to 1100°C
●Heater: Kanthal Line A-1