- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
1 Zone Type Ceramic Electric Tube Furnace Temperature Controller
Specifications of AMF-N
-
- Product Model
- Electric Furnace
-
- Operational Temperature Range(°C)
- Normal Temperature-1,200°C
-
- Power
- 100 V
-
- Detail Types
- Temperature controller
-
- Main Body Dimensions Width(mm)
- 350
-
- Main Body Sizes Depth(mm)
- 350
-
- Main Body Sizes Height(mm)
- 80
-
- Power Consumption(W)
- 1500
-
- Trusco Cords
- 455-0391
-
- Characteristics
- It is a temperature controller for ceramic tubular electric furnace.
-
- Weights(g)
- 5000
-
- Specification Control System
- PID Zero-Cross Control
-
- Specification Temperature Adjustment Accuracy
- ±2.5℃
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 73,159.37
฿ 59,837.05
|
HEATING EQUIPMENT
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Electric Furnace
-
- Operational Temperature Range(°C)
- Normal Temperature-1,200°C
-
- Power
- 100 V
-
- Detail Types
- Temperature controller
-
- Main Body Dimensions Width(mm)
- 350
-
- Main Body Sizes Depth(mm)
- 350
-
- Main Body Sizes Height(mm)
- 80
-
- Power Consumption(W)
- 1500
-
- Trusco Cords
- 455-0391
-
- Characteristics
- It is a temperature controller for ceramic tubular electric furnace.
-
- Weights(g)
- 5000
-
- Specification Control System
- PID Zero-Cross Control
-
- Specification Temperature Adjustment Accuracy
- ±2.5℃
-
- Amount Of Content
- 1 unit
Product Description
[Specifications]
·Temperature controller for ceramic electric tube furnace.
·Specification control method: PID zero cross control
·Specifications temperature control accuracy: ±2.5°C
Specifications of AMF-N
-
- Product Model
- Electric Furnace
-
- Operational Temperature Range(°C)
- Normal Temperature-1,200°C
-
- Power
- 100 V
-
- Detail Types
- Temperature controller
-
- Main Body Dimensions Width(mm)
- 350
-
- Main Body Sizes Depth(mm)
- 350
-
- Main Body Sizes Height(mm)
- 80
-
- Power Consumption(W)
- 1500
-
- Trusco Cords
- 455-0391
-
- Characteristics
- It is a temperature controller for ceramic tubular electric furnace.
-
- Weights(g)
- 5000
-
- Specification Control System
- PID Zero-Cross Control
-
- Specification Temperature Adjustment Accuracy
- ±2.5℃
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 73,159.37
฿ 59,837.05
|
HEATING EQUIPMENT
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is a lightweight and compact type tubular furnace applying state-of-the-art ceramics molding technology.
●Since the heat retention is good, the heater capacity is small and the temperature distribution is very good.
●With the heater not suspended, itSpecification
●Main Body Dimension(mm) W x D x H:350 x 350 x 80
●Power(V):Single Phase 100
●Electricity Consumption(kW):1.5
●SPQ(piece):1
●Max Temperature Limit: 1200°C
●Working Temperature Range: Room Temperature to approx. 1100°C
●Heating Time: Approx. 25 minutes to 1100°C
●Heater: Kanthal Line A-1
●Working Temperature Range: Room Temperature to 1200°C
●Temperature Control Precision: ± 2.5
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?