- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of C-105
-
- Product Type
- Dryer
-
- Type
- Other
-
- Temperature Range(°C)
- Room Temperature +10-210
-
- Internal volume (L)
- 535
-
- Power Supply
- Single-Phase 200 V
-
- Main Body Dimension Width(mm)
- 1180
-
- Main Body Dimension Depth(mm)
- 650
-
- Main Body Dimension Height(mm)
- 1620
-
- Effective inside width dimensions(mm)
- 1070
-
- Effective inside depth dimension(mm)
- 480
-
- Effective inside height dimension(mm)
- 1000
-
- Trusco Code
- 466-3144
-
- Features
- Possible to remove DKN912 type base pillar and dry long instruments. Shelf board can be mounted frontward at a slant, making it easy to take samples in and out.
-
- Mass(g)
- 190000
-
- Temperature Distribution Accuracy
- ±2.5℃(at 210℃)
-
- Time in which maximum temperature was reached
- Approximately 60 minutes
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 440,028.00
฿ 362,363.06
|
INCUBATOR/DRYING CHAMBER
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Dryer
-
- Type
- Other
-
- Temperature Range(°C)
- Room Temperature +10-210
-
- Internal volume (L)
- 535
-
- Power Supply
- Single-Phase 200 V
-
- Main Body Dimension Width(mm)
- 1180
-
- Main Body Dimension Depth(mm)
- 650
-
- Main Body Dimension Height(mm)
- 1620
-
- Effective inside width dimensions(mm)
- 1070
-
- Effective inside depth dimension(mm)
- 480
-
- Effective inside height dimension(mm)
- 1000
-
- Trusco Code
- 466-3144
-
- Features
- Possible to remove DKN912 type base pillar and dry long instruments. Shelf board can be mounted frontward at a slant, making it easy to take samples in and out.
-
- Mass(g)
- 190000
-
- Temperature Distribution Accuracy
- ±2.5℃(at 210℃)
-
- Time in which maximum temperature was reached
- Approximately 60 minutes
-
- Amount Of Content
- 1 unit
Product Description
With the DKN912 type base pillar removed, long instruments can be dried. Shelf boards can be mounted slanted forwards to make it easier for samples to be put in or taken out.
Specifications of C-105
-
- Product Type
- Dryer
-
- Type
- Other
-
- Temperature Range(°C)
- Room Temperature +10-210
-
- Internal volume (L)
- 535
-
- Power Supply
- Single-Phase 200 V
-
- Main Body Dimension Width(mm)
- 1180
-
- Main Body Dimension Depth(mm)
- 650
-
- Main Body Dimension Height(mm)
- 1620
-
- Effective inside width dimensions(mm)
- 1070
-
- Effective inside depth dimension(mm)
- 480
-
- Effective inside height dimension(mm)
- 1000
-
- Trusco Code
- 466-3144
-
- Features
- Possible to remove DKN912 type base pillar and dry long instruments. Shelf board can be mounted frontward at a slant, making it easy to take samples in and out.
-
- Mass(g)
- 190000
-
- Temperature Distribution Accuracy
- ±2.5℃(at 210℃)
-
- Time in which maximum temperature was reached
- Approximately 60 minutes
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 440,028.00
฿ 362,363.06
|
INCUBATOR/DRYING CHAMBER
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?