(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DX302 |
DX402 |
DX602 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimensions (mm) |
Temperature Range (°C) |
Internal volume (L) | Main Body Dimension Width (mm) |
Main Body Dimension Depth (mm) |
Main Body Dimension Height (mm) |
Effective inside width dimensions (mm) |
Effective inside depth dimension (mm) |
Effective inside height dimension (mm) |
Specifications, temperature range (°C) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 81,815.00 ฿ 41,463.84 |
HANDY COOLERS | 1 Piece(s) | 90 Day(s) | 400×440×630 | Room Temperature +5-300 | 28 | 400 | 440 | 630 | 300 | 310 | 300 | 5〜300 | 466-3381 | 23000 | - | ||
฿ 72,374.68 ฿ 51,089.29 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | 550×540×730 | Room Temperature +5-300 | 74 | 550 | 540 | 730 | 450 | 410 | 400 | 5〜300 | 466-3390 | 38000 | 1 unit | ||
฿ 98,743.94 ฿ 69,229.38 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | 700×640×830 | Room Temperature +5-280 | 153 | 700 | 640 | 830 | 600 | 510 | 500 | 5〜280 | 466-3403 | 56000 | 1 unit |
Multiple functions can be set more simply now, with this fixed value operation constant temperature dryer. A digital setting/display type. With temperature memory function. Type with high cost performance.
Part Number |
---|
DX302 |
DX402 |
DX602 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimensions (mm) |
Temperature Range (°C) |
Internal volume (L) | Main Body Dimension Width (mm) |
Main Body Dimension Depth (mm) |
Main Body Dimension Height (mm) |
Effective inside width dimensions (mm) |
Effective inside depth dimension (mm) |
Effective inside height dimension (mm) |
Specifications, temperature range (°C) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 81,815.00 ฿ 41,463.84 |
HANDY COOLERS | 1 Piece(s) | 90 Day(s) | 400×440×630 | Room Temperature +5-300 | 28 | 400 | 440 | 630 | 300 | 310 | 300 | 5〜300 | 466-3381 | 23000 | - | ||
฿ 72,374.68 ฿ 51,089.29 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | 550×540×730 | Room Temperature +5-300 | 74 | 550 | 540 | 730 | 450 | 410 | 400 | 5〜300 | 466-3390 | 38000 | 1 unit | ||
฿ 98,743.94 ฿ 69,229.38 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | 700×640×830 | Room Temperature +5-280 | 153 | 700 | 640 | 830 | 600 | 510 | 500 | 5〜280 | 466-3403 | 56000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?