(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Program Low Temperature Incubator

Program Low Temperature Incubator

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of IN604

  • Product Type
    Incubator
  • Type
    Low Temperature
  • Dimensions(mm)
    710×645×913
  • Temperature Range(°C)
    Room Temperature -10 - 50
  • Internal volume (L)
    143
  • Power Supply
    Single-Phase 100 V
  • Convection system
    Forced Convection
  • Main Body Dimension Width(mm)
    710
  • Main Body Dimension Depth(mm)
    645
  • Main Body Dimension Height(mm)
    913
  • Effective inside width dimensions(mm)
    600
  • Effective inside depth dimension(mm)
    477
  • Effective inside height dimension(mm)
    500
  • Specifications, temperature range(°C)
    Room temperature -10 – +50
  • Trusco Code
    466-3586
  • Features
    Forced fan circulation enables high accuracy temperature control and even temperature distribution within the product. The glass inner door keeps temperature changes during observation samples to a minimum. Employs coolant R404A that complies with Freon regulations. Defrost can be performed either by manual operation using dedicated key or automated operation using program function. Power failure compensation function automatically resumes operation at the temperature set.
  • Mass(g)
    89000
  • Amount Of Content
    1 unit
Part Number
IN604 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 199,753.82

฿ 136,032.35

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Incubator
  • Type
    Low Temperature
  • Dimensions(mm)
    710×645×913
  • Temperature Range(°C)
    Room Temperature -10 - 50
  • Internal volume (L)
    143
  • Power Supply
    Single-Phase 100 V
  • Convection system
    Forced Convection
  • Main Body Dimension Width(mm)
    710
  • Main Body Dimension Depth(mm)
    645
  • Main Body Dimension Height(mm)
    913
  • Effective inside width dimensions(mm)
    600
  • Effective inside depth dimension(mm)
    477
  • Effective inside height dimension(mm)
    500
  • Specifications, temperature range(°C)
    Room temperature -10 – +50
  • Trusco Code
    466-3586
  • Features
    Forced fan circulation enables high accuracy temperature control and even temperature distribution within the product. The glass inner door keeps temperature changes during observation samples to a minimum. Employs coolant R404A that complies with Freon regulations. Defrost can be performed either by manual operation using dedicated key or automated operation using program function. Power failure compensation function automatically resumes operation at the temperature set.
  • Mass(g)
    89000
  • Amount Of Content
    1 unit

Product Description

Forced fan circulation enables high accuracy temperature control and even temperature distribution within the product. Glass inner door enables the sample to be observed with minimal changes in temperature. Employs coolant R404A that complies with Freon regulations. Defrosting can be performed either by manual operation using a dedicated key or automated operation using the program function.

Specifications of IN604

  • Product Type
    Incubator
  • Type
    Low Temperature
  • Dimensions(mm)
    710×645×913
  • Temperature Range(°C)
    Room Temperature -10 - 50
  • Internal volume (L)
    143
  • Power Supply
    Single-Phase 100 V
  • Convection system
    Forced Convection
  • Main Body Dimension Width(mm)
    710
  • Main Body Dimension Depth(mm)
    645
  • Main Body Dimension Height(mm)
    913
  • Effective inside width dimensions(mm)
    600
  • Effective inside depth dimension(mm)
    477
  • Effective inside height dimension(mm)
    500
  • Specifications, temperature range(°C)
    Room temperature -10 – +50
  • Trusco Code
    466-3586
  • Features
    Forced fan circulation enables high accuracy temperature control and even temperature distribution within the product. The glass inner door keeps temperature changes during observation samples to a minimum. Employs coolant R404A that complies with Freon regulations. Defrost can be performed either by manual operation using dedicated key or automated operation using program function. Power failure compensation function automatically resumes operation at the temperature set.
  • Mass(g)
    89000
  • Amount Of Content
    1 unit
Part Number
IN604 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 199,753.82

฿ 136,032.35

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1