(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
IC101 |
IC101W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 39,761.19 ฿ 30,755.28 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | - | 466-3543 | 17000 | 1 unit | ||
฿ 48,775.87 ฿ 38,347.59 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | With Sight Glass | 466-3551 | 16000 | 1 unit |
A space-saving type with reduced jacket thickness. The control panel is placed on the upper part and is easy to operate without needing to bend over.
Part Number |
---|
IC101 |
IC101W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 39,761.19 ฿ 30,755.28 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | - | 466-3543 | 17000 | 1 unit | ||
฿ 48,775.87 ฿ 38,347.59 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | With Sight Glass | 466-3551 | 16000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?