Constant Temperature Oil Tank, Internal Volume (L) 36

Brand :
THOMAS KAGAKU

Caution

    Product Description

    In-tank excessive temperature rises, heater disconnections, Triac shorts, temperature sensor abnormalities and liquid level drops are detected and the heater and the stirrer are force-stopped. The power supply is equipped with a leakage circuit breaker. Auto-start and auto-stop operations of up to 99 hours and 59 minutes can be configured.
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
    Constant Temperature Oil Tank, Internal Volume (L) 36 | THOMAS KAGAKU | MISUMI Thailand