- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 20/10/2024 to 5:00 21/10/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Thermostatic Oil Bath (Internal Volume 21 L)
Specifications of T-22H
-
- Product Model
- Oil Bath
-
- Type
- Other
-
- Temperature Range(°C)
- 40–200
-
- Capacity (L)
- 21
-
- Power
- Single-Phase 100 V
-
- External Sizes Width(mm)
- 670
-
- External Dimensions Depth(mm)
- 410
-
- External Dimensions Height(mm)
- 335
-
- Tank Inside Dimensions Width(mm)
- 500
-
- Inner Tank Dimension Length(mm)
- 350
-
- Tank Inside Dimensions Height(mm)
- 150
-
- Type
- High Temperature Type
-
- Trusco Cords
- 462-7717
-
- Weights(kg)
- 19
-
- Characteristics
- As the temperature settings/tank temperature are set and displayed digitally, operation is reliable, and with the use of a PID controller, high-precision temperature control is feasible. The tank contents are powerfully agitated with a 60 W motor agitator, preserving a uniform tank temperature.
-
- Specifications
- Temperature stability: ±0.2°C (150°C, when silicon oil is used) Temperature adjustment: Digital temperature indication regulator PID control method heater: Sheath wire type 1.4 kW Agitator: Jet stream agitator method 60 W Motor Safety device: In-tank temperature overheat prevention warning / heater dry-boiling prevention / power supply fuse
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 89,665.00
฿ 82,473.87
|
INCUBATOR/DRYING CHAMBER
|
1 Piece(s)
|
|
20 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Oil Bath
-
- Type
- Other
-
- Temperature Range(°C)
- 40–200
-
- Capacity (L)
- 21
-
- Power
- Single-Phase 100 V
-
- External Sizes Width(mm)
- 670
-
- External Dimensions Depth(mm)
- 410
-
- External Dimensions Height(mm)
- 335
-
- Tank Inside Dimensions Width(mm)
- 500
-
- Inner Tank Dimension Length(mm)
- 350
-
- Tank Inside Dimensions Height(mm)
- 150
-
- Type
- High Temperature Type
-
- Trusco Cords
- 462-7717
-
- Weights(kg)
- 19
-
- Characteristics
- As the temperature settings/tank temperature are set and displayed digitally, operation is reliable, and with the use of a PID controller, high-precision temperature control is feasible. The tank contents are powerfully agitated with a 60 W motor agitator, preserving a uniform tank temperature.
-
- Specifications
- Temperature stability: ±0.2°C (150°C, when silicon oil is used) Temperature adjustment: Digital temperature indication regulator PID control method heater: Sheath wire type 1.4 kW Agitator: Jet stream agitator method 60 W Motor Safety device: In-tank temperature overheat prevention warning / heater dry-boiling prevention / power supply fuse
-
- Amount Of Content
- 1 unit
Product Description
Since the setting temperature and in-tank temperature are digitally set and displayed, it can be operated reliably and highly precise temperature control can be carried out by the PID control. Stirs the content of the tank powerfully with a 60 W motor stirrer and keeps the in-tank temperature uniform.
Specifications of T-22H
-
- Product Model
- Oil Bath
-
- Type
- Other
-
- Temperature Range(°C)
- 40–200
-
- Capacity (L)
- 21
-
- Power
- Single-Phase 100 V
-
- External Sizes Width(mm)
- 670
-
- External Dimensions Depth(mm)
- 410
-
- External Dimensions Height(mm)
- 335
-
- Tank Inside Dimensions Width(mm)
- 500
-
- Inner Tank Dimension Length(mm)
- 350
-
- Tank Inside Dimensions Height(mm)
- 150
-
- Type
- High Temperature Type
-
- Trusco Cords
- 462-7717
-
- Weights(kg)
- 19
-
- Characteristics
- As the temperature settings/tank temperature are set and displayed digitally, operation is reliable, and with the use of a PID controller, high-precision temperature control is feasible. The tank contents are powerfully agitated with a 60 W motor agitator, preserving a uniform tank temperature.
-
- Specifications
- Temperature stability: ±0.2°C (150°C, when silicon oil is used) Temperature adjustment: Digital temperature indication regulator PID control method heater: Sheath wire type 1.4 kW Agitator: Jet stream agitator method 60 W Motor Safety device: In-tank temperature overheat prevention warning / heater dry-boiling prevention / power supply fuse
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 89,665.00
฿ 82,473.87
|
INCUBATOR/DRYING CHAMBER
|
1 Piece(s)
|
|
20 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Reliable operation is possible and highly accurate temperature control can be performed by PID control since the set temperature and chamber temperature are digital setting and display.Specification
●Outer Dimension(mm) W x D x H:670 x 410 x 335
●Chamber Inner Dimension(mm) W x D x H:500 x 350 x 150
●Capacity(L):21
●Temperature Range(°C):40 to 200
●Power(V):Single Phase 100
●SPQ(piece):1
●Temperature Stability: ±0.2°C(150°C, when silicone oil)
●Temperature Control: Digital Temperature Indicating Controller PID Control System
●Heater: Sheath Wire Type 1.4kW
●Stirrer: Jet Agitator System 60W Motor
●Safety Equipment: Chamber Temperature Over
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?