(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Benchtop Low Constant Temperature Water Bath External Width (mm) 525, 530

Benchtop Low Constant Temperature Water Bath External Width (mm) 525, 530

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 127,748.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-22LA SALE
T-23Z SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Sizes Width
(mm)
External Dimensions Depth
(mm)
External Dimensions Height
(mm)
Trusco Cords Amount Of Content

฿ 127,748.00

฿ 113,440.22

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 525 395 485 462-7725 1 unit

฿ 225,683.00

฿ 150,056.63

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 530 415 420 462-7733 1 unit

Basic Specifications

  • Product Model
    Constant Temperature Water Bath
  • Type
    Other
  • Temperature Range(°C)
    0–50
  • Power
    Single-Phase 100 V
  • Tank Inside Dimensions Width(mm)
    480
  • Inner Tank Dimension Length(mm)
    350
  • Tank Inside Dimensions Height(mm)
    150
  • Weights(kg)
    30
  • Characteristics
    With lower main unit design and by placing the control panel at the top, it is easy to use it on desktop.
  • Specifications
    Temperature stability: ±0.1°C (T-22LA), 0.02°C (T-23Z) Temperature adjustment: Digital temperature indication regulator PID control type heater: Sheath wire type 500 W Agitator: Jet stream agitator method, Safety device: In-tank temperature overheat prevention warning / heater dry-boiling prevention / electrical leakage breaker
  • Amount Of Content
    1 unit

Product Description

Easy to use on desks with the low main body design and by placing the operation panel on the top.

Part Number
T-22LA SALE
T-23Z SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Sizes Width
(mm)
External Dimensions Depth
(mm)
External Dimensions Height
(mm)
Trusco Cords Amount Of Content

฿ 127,748.00

฿ 113,440.22

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 525 395 485 462-7725 1 unit

฿ 225,683.00

฿ 150,056.63

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 530 415 420 462-7733 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1