- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Water Bath Internal Capacity (L) 4.7–14
Specifications of BS660
-
- Product Type
- Thermostatic Water Bath
-
- Type
- Other
-
- Internal volume (L)
- 14
-
- Power Supply
- Single-Phase 100 V
-
- Tank internal dimensions: width(mm)
- 468
-
- Tank internal dimensions: depth(mm)
- 260
-
- Tank internal dimensions: height(mm)
- 66
-
- External Dimensions Width(mm)
- 565
-
- External Dimensions, Depth(mm)
- 437
-
- External Dimensions Height(mm)
- 214
-
- Features
- 6 containers can be used at the same time.
-
- Mass(g)
- 12
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 64,089.74
฿ 50,111.77
|
INCUBATOR/DRYING CHAMBER
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Thermostatic Water Bath
-
- Type
- Other
-
- Internal volume (L)
- 14
-
- Power Supply
- Single-Phase 100 V
-
- Tank internal dimensions: width(mm)
- 468
-
- Tank internal dimensions: depth(mm)
- 260
-
- Tank internal dimensions: height(mm)
- 66
-
- External Dimensions Width(mm)
- 565
-
- External Dimensions, Depth(mm)
- 437
-
- External Dimensions Height(mm)
- 214
-
- Features
- 6 containers can be used at the same time.
-
- Mass(g)
- 12
-
- Amount Of Content
- 1 unit
Product Description
Includes 4 different types of baskets that allow for efficient use according to container size. If the upper lid is removed, 5 l beakers can also be used. (BS200 type) Comes with 4 container mounting clamps. (BS400 type) 6 containers can be used at the same time. (BS600/660 type)
Specifications of BS660
-
- Product Type
- Thermostatic Water Bath
-
- Type
- Other
-
- Internal volume (L)
- 14
-
- Power Supply
- Single-Phase 100 V
-
- Tank internal dimensions: width(mm)
- 468
-
- Tank internal dimensions: depth(mm)
- 260
-
- Tank internal dimensions: height(mm)
- 66
-
- External Dimensions Width(mm)
- 565
-
- External Dimensions, Depth(mm)
- 437
-
- External Dimensions Height(mm)
- 214
-
- Features
- 6 containers can be used at the same time.
-
- Mass(g)
- 12
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 64,089.74
฿ 50,111.77
|
INCUBATOR/DRYING CHAMBER
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?