(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Organic Solvent Collection Device

Organic Solvent Collection Device

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GAS410

  • Product Type
    Other
  • Type
    Other
  • Power Supply
    Three-Phase 200 V
  • Main Body Dimension Width(mm)
    700
  • Main Body Dimension Depth(mm)
    950
  • Main Body Dimension Height(mm)
    1500
  • Features
    Use this to reduce external discharge when using organic solvent with spray dryer ADL311S-A.
  • Mass(g)
    130
  • Solvent collecting method
    Condenser + freezer
  • Amount Of Content
    1 unit
Part Number
GAS410 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,804,773.54

฿ 1,303,948.88

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Other
  • Type
    Other
  • Power Supply
    Three-Phase 200 V
  • Main Body Dimension Width(mm)
    700
  • Main Body Dimension Depth(mm)
    950
  • Main Body Dimension Height(mm)
    1500
  • Features
    Use this to reduce external discharge when using organic solvent with spray dryer ADL311S-A.
  • Mass(g)
    130
  • Solvent collecting method
    Condenser + freezer
  • Amount Of Content
    1 unit

Product Description

Use in combination to reduce external discharge when using organic solvent with spray dryer ADL311S-A.

Specifications of GAS410

  • Product Type
    Other
  • Type
    Other
  • Power Supply
    Three-Phase 200 V
  • Main Body Dimension Width(mm)
    700
  • Main Body Dimension Depth(mm)
    950
  • Main Body Dimension Height(mm)
    1500
  • Features
    Use this to reduce external discharge when using organic solvent with spray dryer ADL311S-A.
  • Mass(g)
    130
  • Solvent collecting method
    Condenser + freezer
  • Amount Of Content
    1 unit
Part Number
GAS410 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,804,773.54

฿ 1,303,948.88

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1