Scissors for kevlar

Caution
Product Description
[Features]
· These scissors are designed specifically for cutting Kevlar fiber.
· This is not recommended for cutting other materials (fiber optic core, including primary and secondary coating, or external coating layers).
· Blade is engraved with very fine grooves, and it captures fine fibers securely and cuts cleanly.
· The blade is made of chrome vanadium electro-steel, tempered and hardened in oil, and given a hard chrome plated finish.
· Handle has an easily gripped design and is made from impact resistant plastic