(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Cable Knife 9856

Insulated Cable Knife 9856

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9856

  • Total Length(mm)
    185
  • Blade Length(mm)
    50
  • Mass(g)
    65
  • Features
    1,000 V insulated
  • Supplement
    Cable and knife blade are sharp. Handle with care. Always store with protective cap.
  • JAN Code
    4003773026570
Part Number
9856
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,772.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Total Length(mm)
    185
  • Blade Length(mm)
    50
  • Mass(g)
    65
  • Features
    1,000 V insulated
  • Supplement
    Cable and knife blade are sharp. Handle with care. Always store with protective cap.
  • JAN Code
    4003773026570

Product Description

[Features]
· 1,000 V insulated.
· A straight blade.
· The specially polished blades are replaceable.
· The blade is made of stainless steel

Specifications of 9856

  • Total Length(mm)
    185
  • Blade Length(mm)
    50
  • Mass(g)
    65
  • Features
    1,000 V insulated
  • Supplement
    Cable and knife blade are sharp. Handle with care. Always store with protective cap.
  • JAN Code
    4003773026570
Part Number
9856
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,772.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1