(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Electrical Work Knife 9854

Insulated Electrical Work Knife 9854

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9854

  • Total Length(mm)
    180
  • Blade Length(mm)
    50
  • Mass(g)
    68
  • Features
    1,000 V insulated
  • Blade Material
    C75 (oil-tempered steel)
  • Supplement
    Cable and knife blade are sharp. Handle with care. Always store with protective cap.
  • JAN Code
    4003773026563
Part Number
9854
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,069.98

KUN HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Total Length(mm)
    180
  • Blade Length(mm)
    50
  • Mass(g)
    68
  • Features
    1,000 V insulated
  • Blade Material
    C75 (oil-tempered steel)
  • Supplement
    Cable and knife blade are sharp. Handle with care. Always store with protective cap.
  • JAN Code
    4003773026563

Product Description

[Features]
· 1,000 V insulated.
· Fixed type straight blade.
· Oil tempered and quenched blade.
· Blade material: C75 (oil-hardened steel).

Specifications of 9854

  • Total Length(mm)
    180
  • Blade Length(mm)
    50
  • Mass(g)
    68
  • Features
    1,000 V insulated
  • Blade Material
    C75 (oil-tempered steel)
  • Supplement
    Cable and knife blade are sharp. Handle with care. Always store with protective cap.
  • JAN Code
    4003773026563
Part Number
9854
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,069.98

KUN HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1