(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3/8 SQ Insulation Extension Bar

3/8 SQ Insulation Extension Bar

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,594.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
9835-125
9835-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
JAN Code

฿ 4,594.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 125 140 4003773020530

฿ 5,230.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 250 260 4003773020547

Basic Specifications

  • Single Product Set
    Single Item
  • Features
    It is equipped with insulation coating around the insertion part on the concave side. The forged body is extremely sturdy. The socket can be equipped quickly and easily.
  • Note
    * Even though it is highly safe to use the socket wrench, etc. in combination with other tools, set the Knipex insulation tool (VDE certified product) before use.

Product Description

[Features]
· 1,000 V insulated.
· Used in combination with an insulated socket or insulated ratchet handle.
· It is equipped with insulation coating around the insertion part on the concave side.

Part Number
9835-125
9835-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
JAN Code

฿ 4,594.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 125 140 4003773020530

฿ 5,230.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 250 260 4003773020547

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1