(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3/8 SQ Insulation T Type Handle

3/8 SQ Insulation T Type Handle

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9830

  • Overall Length(mm)
    200
  • Mass(g)
    447
  • Single Product Set
    Single Item
  • JAN Code
    4003773026488
  • Features
    Material is special tool steel. Drive pin is oil quenched and tempered DIN EN/IEC 60900 standard compliant.
  • Note
    * In order to increase safety, use together with Knipex 3/8SQ insulation series.
Part Number
9830
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,032.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Overall Length(mm)
    200
  • Mass(g)
    447
  • Single Product Set
    Single Item
  • JAN Code
    4003773026488
  • Features
    Material is special tool steel. Drive pin is oil quenched and tempered DIN EN/IEC 60900 standard compliant.
  • Note
    * In order to increase safety, use together with Knipex 3/8SQ insulation series.

Product Description

Attaches sockets quickly and simply.

[Features]
· 1,000 V insulated.
· Used in combination with an insulated socket.
· The tool body has chrome plating.

Specifications of 9830

  • Overall Length(mm)
    200
  • Mass(g)
    447
  • Single Product Set
    Single Item
  • JAN Code
    4003773026488
  • Features
    Material is special tool steel. Drive pin is oil quenched and tempered DIN EN/IEC 60900 standard compliant.
  • Note
    * In order to increase safety, use together with Knipex 3/8SQ insulation series.
Part Number
9830
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,032.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1