(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutter for Plastic/Rubber

Cutter for Plastic/Rubber

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9435-215

  • Cutting Performance(mm)
    56
  • Overall Length(mm)
    215
  • Mass(g)
    400
  • JAN Code
    4003773046028
  • Features
    Replaceable Trapezoidal Blade
  • Compatible Spare Blades
    9419-215
Part Number
9435-215
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,833.94

KUN HAND TOOL 1 Piece(s) 5 Day(s)

Basic Specifications

  • Cutting Performance(mm)
    56
  • Overall Length(mm)
    215
  • Mass(g)
    400
  • JAN Code
    4003773046028
  • Features
    Replaceable Trapezoidal Blade
  • Compatible Spare Blades
    9419-215

Product Description

[Features]
· Plastic, rubber, soft wood material, as well as ribbon cable with a width of up to 56 mm, can be cut without crushing the cutting surface.
· Cable can be cut at angles of 45°/60°/75°/90° using a cut guide.
· Replaceable trapezoidal blade.
· Replacement Blades Part Number: 9419-215

Specifications of 9435-215

  • Cutting Performance(mm)
    56
  • Overall Length(mm)
    215
  • Mass(g)
    400
  • JAN Code
    4003773046028
  • Features
    Replaceable Trapezoidal Blade
  • Compatible Spare Blades
    9419-215
Part Number
9435-215
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,833.94

KUN HAND TOOL 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1