(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
9020-185 |
9029-185 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Cutting Capacity (mm) | Overall Length (mm) |
Mass (g) |
Intended Use | Supplement | Features | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,339.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Pipe Cutter | 25 | 185 | 172 | - | Cannot be used for wire cut. | Equipped with opening spring and lock lever. | 4003773067122 | ||
฿ 2,215.00 |
HAND TOOL | 1 Piece(s) | 11 Day(s) | Blade Replacement | - | - | - | Replacement Blade for 9020-185 | - | - | 4003773067139 |
[Features]
· Cuts thin-walled plastic pipes and hoses.
· For reinforced fiber materials and for cutting plastics and rubber hoses with outer diameter of up to 25 mm.
· Cannot be used for wire cut.
· Equipped with Opening Spring and Lock Lever
Part Number |
---|
9020-185 |
9029-185 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Cutting Capacity (mm) | Overall Length (mm) |
Mass (g) |
Intended Use | Supplement | Features | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,339.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Pipe Cutter | 25 | 185 | 172 | - | Cannot be used for wire cut. | Equipped with opening spring and lock lever. | 4003773067122 | ||
฿ 2,215.00 |
HAND TOOL | 1 Piece(s) | 11 Day(s) | Blade Replacement | - | - | - | Replacement Blade for 9020-185 | - | - | 4003773067139 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?