(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
9025-40 |
9029-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Mass (g) |
JAN Code | Specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 10,460.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 210 | 465 | 4003773045182 | Head Specification: Zinc Plated / Handle Specification: Comfort | ||
฿ 4,290.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | - | - | 4003773045199 | Replacement Blade for 9025-40 |
[Features]
· The ratchet mechanism allows pipes to be quickly cut.
· It can cut pipes of various sizes straight by moving the pipe support.
· Head finish: Galvanized.
· Handle Specification: Comfort
Part Number |
---|
9025-40 |
9029-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Mass (g) |
JAN Code | Specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 10,460.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 210 | 465 | 4003773045182 | Head Specification: Zinc Plated / Handle Specification: Comfort | ||
฿ 4,290.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | - | - | 4003773045199 | Replacement Blade for 9025-40 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?