(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
9029-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Overall Length (mm) |
Mass (g) |
Intended Use | JAN Code | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,379.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Other Parts | - | - | Replacement Blade for 9025-20 (for Geberit pipe) | 4003773031956 | - |
[Features]
· Protective pipe (flexible pipe): Cuts with the blade at the tip side.
· Composite pipe: Cut from the base of the blade.
· Composite pipe with a diameter from 12.0 to 25.0 mm and protective pipe with a diameter from 18.0 to 35.0 mm can be cut without damaging the inside of the pipe.
· Cuts thin-walled plastic pipes and hoses.
· For reinforced fiber materials and for cutting plastics and rubber hoses with outer diameter of up to 25 mm.
Part Number |
---|
9029-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Overall Length (mm) |
Mass (g) |
Intended Use | JAN Code | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,379.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Other Parts | - | - | Replacement Blade for 9025-20 (for Geberit pipe) | 4003773031956 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?