(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
7406-160 |
7406-180 |
7406-200 |
7406-250 |
7407-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
Mass (g) |
Cutting Capacity: Medium-hardness Wire (φmm) |
Cutting Capacity: Hard Wires (φmm) |
Cutting Capacity: Piano Wire (φmm) |
JAN Code | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,429.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 160 | 215 | 3.4 | 2.5 | 2 | 4003773030072 | Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested) | ||
฿ 4,819.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 180 | 260 | 3.8 | 2.7 | 2.2 | 4003773014003 | Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested) | ||
฿ 5,122.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 200 | 305 | 4.2 | 3 | 2.5 | 4003773014379 | Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested) | ||
฿ 6,562.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 250 | 440 | 4.6 | 3.5 | 3 | 4003773041955 | Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested) | ||
฿ 6,172.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 200 | 340 | 4.2 | 3 | 2.5 | 4003773018414 | Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated Dip Coating (VDE Insulation Tested) |
[Features]
· The joint uses forged shaft caulking and has excellent durability.
· Ideal for cutting a variety of wires, including piano wires.
· Hardness of the blades which have been carefully quenched is approximately HRC 64.
· Handle: Red/yellow two-tone (7406), dipped coating (7407).
· Head Finish: Chrome Plated, Handle Specification: 1,000 V Insulated
Part Number |
---|
7406-160 |
7406-180 |
7406-200 |
7406-250 |
7407-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
Mass (g) |
Cutting Capacity: Medium-hardness Wire (φmm) |
Cutting Capacity: Hard Wires (φmm) |
Cutting Capacity: Piano Wire (φmm) |
JAN Code | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,429.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 160 | 215 | 3.4 | 2.5 | 2 | 4003773030072 | Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested) | ||
฿ 4,819.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 180 | 260 | 3.8 | 2.7 | 2.2 | 4003773014003 | Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested) | ||
฿ 5,122.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 200 | 305 | 4.2 | 3 | 2.5 | 4003773014379 | Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested) | ||
฿ 6,562.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 250 | 440 | 4.6 | 3.5 | 3 | 4003773041955 | Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested) | ||
฿ 6,172.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 200 | 340 | 4.2 | 3 | 2.5 | 4003773018414 | Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated Dip Coating (VDE Insulation Tested) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?