(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Nippers with Hole

Insulated Nippers with Hole

You can add up to 6 items to the comparison list.
  • Volume Discount

Loading...

Specifications of 1426-160

  • Total Length(mm)
    160
  • Stripping Capacity(φmm)
    1.5+2.5
  • Mass(g)
    210
  • Stripping Capacity(AWG)
    15+13
  • Cutting Capacity: Soft Wires(φmm)
    4
  • JAN Code
    4003773040279
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested)
  • Features
    The hardness of the precise cutter part, which has been quench treated, is approximately HRC60, and it can cut soft wires of up to 4.0 mm diameter. The material is a high class special tool steel that has been oil quenched and tempered.
Part Number
1426-160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,339.00

KUN HAND TOOL 1 Piece(s) Available 11 Day(s)

Basic Specifications

  • Total Length(mm)
    160
  • Stripping Capacity(φmm)
    1.5+2.5
  • Mass(g)
    210
  • Stripping Capacity(AWG)
    15+13
  • Cutting Capacity: Soft Wires(φmm)
    4
  • JAN Code
    4003773040279
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested)
  • Features
    The hardness of the precise cutter part, which has been quench treated, is approximately HRC60, and it can cut soft wires of up to 4.0 mm diameter. The material is a high class special tool steel that has been oil quenched and tempered.

Product Description

1.5 mm2 and 2.5 mm2 single core precision stripping is possible.

[Features]
· Essential tool for work related to electrical facilities.
· Head finish: Chrome plated.
· Handle specification: 1,000 V insulation.

Specifications of 1426-160

  • Total Length(mm)
    160
  • Stripping Capacity(φmm)
    1.5+2.5
  • Mass(g)
    210
  • Stripping Capacity(AWG)
    15+13
  • Cutting Capacity: Soft Wires(φmm)
    4
  • JAN Code
    4003773040279
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested)
  • Features
    The hardness of the precise cutter part, which has been quench treated, is approximately HRC60, and it can cut soft wires of up to 4.0 mm diameter. The material is a high class special tool steel that has been oil quenched and tempered.
Part Number
1426-160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,339.00

KUN HAND TOOL 1 Piece(s) Available 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1